SILVYN® – robust cable protection and supply systems

This universal range completely protects cables against dust, moisture and technical, thermal or chemical exposure.
The versatile SILVYN® CHAIN range of energy supply chains also protect and guide cables in dynamic applications.


Properties:


• Cable protection hoses and metal or plastic glands suitable for use in a variety of applications.
• Suitable for indoor or outdoor use, under various stresses and in various temperatures.
• Easy to handle, very robust and durable.
• Also halogen-free and available with international licences.

 

Fields of application:


• Everywhere where cables are used.