Fibre Optic Cables
The super-fast fibre optic cables for safe data transfer in the office and industrial sector. Available in POF(Polymer Optical Fibre), PCF(Plastic Cladded Fibre) or GOF(Glass Optical Fibre) designs, in simplex, duplex and hybrid versions, as well as in a highly-flexible design for cable chain applications. Interference-free data transmission at the speed of light.

GOF – Glass Optical Fibre
With fibres made of pure quartz glass and are available in different versions, OM1, OM2, OM3 and OM4, for office and industrial applications and for indoor and outdoor use. Other formats include cables which can be reeled and others which have a halogen free construction.
Available in HQN series outdoor cable with central buffer tube, HUN universal series with flame retardant non-corrosive sheath, HDH breakout cable for direct connector assembly and FD series for powerchain applications.
Click for more information on our range of GOF Fibre cables.

POF - Polymer Optical Fibre & PCF – Plastic Cladded Fibre
With Polymer fibres or fibres made of glass with plastic cladding, these fibre cables are available in either Simplex or Duplex variety.
Application range
- For data transmission in field bus systems, such as PROFIBUS, INTERBUS etc.
- Industrial environments
Click for more information on our range of PCF fibre cables
Click for more information on our range of POF fibre cables.
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in India:
Tel:+91-80-47405222
Email: esupport.lin@lappindia.com