Cable Gland Accessories

A comprehensive range of nylon and metal cable gland accessories ranging from locknuts, blanking plugs, enlargers, reducers and adaptors from PG to Metric threads.
SKINTOP® NYLON & METAL LOCKNUTS
A range of nylon and nickel plated brass locknuts to fasten the Skintop® glands. These accessories are manufactured to the same high quality as the glands and ensure fast and easy installation of the appropriate products.
Click for full range of nylon locknuts
Click for full range of metal locknuts
SKINDICHT® BLK-GL-M / BL-M
The SKINDICHT® BLK-GL-M / BL-M are blanking plugs made of Polyamide or metal, for ensuring the ingress protection of un-used pre threaded holes.
Click for full range of blanking plugs
SKINDICHT® Reducers
The SKINDICHT® range of reducers enable the use of cable glands with smaller connection threads than the already existing threaded hole in machines, devices and housings.
Click for full range of reducers
SKINDICHT® Enlargers
The SKINDICHT® enlargers enable the use of cable glands with larger connection threads than the already existing threaded hole in machines, devices and housings.
Click for full range of enlargers
SKINDICHT® MA-M/PG
An adaptor that allows the use of PG parts in pre-tapped metric threads.
Click for full range of adaptors
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in India:
Tel:+91-80-47405222
Email: esupport.lin@lappindia.com