HITRONIC® - Single mode and multimode fiber optic cable

HITRONIC® - Single mode and multi mode fiber optic cable

Our optical transfer media are unbeatably fast and secure when transferring large amounts of data in inter-office communication as well as in industry. They ensure superfast data transfer which is completely free of interference and is protected against monitoring. Not even electromagnetic interference can affect a HITRONIC® cable.


Properties:

• A very versatile range suitable for all applications, both indoor and outdoor. The cables are also mobile and can withstand great stress from environmental conditions.
• Reliable, efficient and easy to install.
• Extensive range of accessories.
• Also highly flexible for use with drag chains.


Fields of application:

• Inter-office communication and networks.
• Industry and automation.
• Field bus systems.
• And many more.