Data Cable

A comprehensive range of telecommunication and data cables in either PVC or PUR for fixed and constant flexing applications. 

UNITRONIC® LiYY and LiYCY cables are data transmission cables which have been developed from well proven types based on the specification VDE 0812. They are also used in control and signal lines in electronics for computer systems, electronic control equipment, weighing scales. The LiYCY cable has a tinned copper wire braid for EMC compatibility.

 

See our full range of PVC LiYY data cables. 

 

See our full range of screened PVC LiYCY data cables

 

UNITRONIC® LiYY (TP) and LiYCY (TP) cables have been designed to offer reduced electrical interference because of their twisted pair and screened constructions. The robust PVC sheath makes the cables ideal for industrial data applications.

 

See our full range of (TP) twisted pair LiYY PVC data cables

 

See our full range of (TP) twisted pair screened LiYCY PVC data cables

UNITRONIC-FD® P & CP

Automated production processes require data transmission cables of ever higher flexibility and reliability. UNITRONIC-FD® is a development in our data transmission cables for power chain systems. Special make-up techniques make this cable particularly suitable for use in mechanically moving parts or areas where machine tools work at ever increasing speeds.

 

See our full range of UNITRONIC-FD P data cables for chain applications: UNITRONIC® FD P plus 

 

See our full range of UNITRONIC-FD CP screened data cables for chain applications: UNITRONIC® FD CP plus 

 

UNITRONIC® Li2YCY PiMF with individual screening of the pairs is particularly suitable for wiring data systems and controls in large industrial plants, for the transmission of sensitive signals and high bit rates, for enhanced

requirements with respect to near-end crosstalk attenuation and in conditions of high electrical interference. For measurement value transmission and serial 2-wire interfaces. Cables of this type are intended for limited flexible use and for static laying in dry and damp interiors.

 

See our full range of Low screened paired cables: UNITRONIC® Li2YCY (TP) 

 

Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

Email: esupport.lin@lappindia.com