Flat, Lift & Hoist Cables

Olflex Crane

A range of specially designed cables for use in crane, drum reeling and conveyor systems.

 

ÖLFLEX® CRANE cables are weather-resistant flat connecting-cables for use under extreme environmental conditions. The cable is for use on carrier track systems, hoisting equipments, in crane systems on building sites and shipyards.

 

Click for the full range of PVC flat cables.

ÖLFLEX® LIFT F

 

Click for the full range of rubber flat cables.

ÖLFLEX® CRANE F

NSHTOU

 

ÖLFLEX® CRANE NSHTÖU

 

ÖLFLEX® CRANE NSHTÖU cables are special connecting and control cables for use in drum guidance, hoists, transport and conveyor systems for high mechanical load. Furthermore they are for use as hawser, drum-reeling as well as for power chains. Usage under a strain of up to 20 N/mm² is permissible. At room temperature they are widely resistant to acids, chemical resistant and certain oils

 

Click for full range of rubber drum reeling cables.

ÖLFLEX® CRANE NSHTÖU

Crane PUR

 

ÖLFLEX® CRANE PUR

 

ÖLFLEX® CRANE PUR is a drum-reeling power and control cable for use in hoists, transport equipment and conveyors. A central support element enables the cable for reeling under tensile stress. It is ideal for use in dry and damp rooms as well as wet industrial conditions. Following the stated temperature range outside use is possible.

 

Click for full range of PUR drum reeling cables.

ÖLFLEX® CRANE PUR

Olflex Lift

 

ÖLFLEX® LIFT


 

A range of cold flexible PVC lift cables with supporting elements and an additional supporting braid to allow for a maximum suppension length of 150 metres.

 

 

Click for full range of lift & elevator cables.

Need more advice?

csm Service Kundenservice b27ed5fa27

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

Email: esupport.lin@lappindia.com