High Temperature Cables

A range of single core and multicore cables for temperatures ranging from -190°C to +1565°C. Suitable for use in foundaries, bakeries, glass and ceramics factories.

 

ÖLFLEX® HEAT 180

 

These silicone rubber sheathed cable can be installed where temperature ranges are widely variable. Like other cables in the range it performs extremely well under fire conditions, being halogen free and low in smoke, a flexible and durable cable, resistant to many chemicals and adverse climatic conditions.

 

Click to see full range of Silicone single core cables (-50°C to +180°C): 
ÖLFLEX® HEAT 180 SiHF

 

Click to see full range of Silicone multicore cables (-50°C to +180°C): 
ÖLFLEX® HEAT 180 SiF

 

ÖLFLEX® HEAT 205


 ÖLFLEX® HEAT 205 FEP cables are heat resistant insulated cables. Besides having excellent mechanical and physical properties, ÖLFLEX® HEAT 205 cables have very good electrical characteristics, outstanding resistance against oil, weather and UV-Radiation, as well as having high elasticity and tensile strength of the insualtion material.

 

Click to see full range of FEP single core cables (-100°C to +205°C):
ÖLFLEX® HEAT 205 SC

 

Click to see full range of FEP multicore cables (-100°C to +205°C):
ÖLFLEX® HEAT 205 MC

 

ÖLFLEX® HEAT 260


ÖLFLEX® HEAT 260 PTFE cables are heat resistant insulated cables. Besides having excellent mechanical, thermal and physical properties, ÖLFLEX® HEAT 260 cables have very good electrical characteristics, outstanding resistance against oil, weather and UV-Radiation. They also have a high dielectric strength and high abrasion resistance.

 

Click to see full range of PTFE single core cables (-190°C to +260°C):
ÖLFLEX® HEAT 260 SC

 

Click to see full range of PTFE multicore cables (-190°C to +260°C): 
ÖLFLEX® HEAT 260 MC

 

See our full range of temperature resistant cables.

 

 

Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

Email: esupport.lin@lappindia.com