Food & Beverage

LAPP js

Ensuring Food Safety In A Hygiene Critical Industry

Due to its sensitive nature, the Food and Beverage industry puts unique, complex and demanding requirements on production processes. It is important to ensure that machinery and equipment in production fulfills today’s stringent hygiene and cleanliness regulations.

Selecting the right components for your machinery not only reduces operating hassle and maintenance costs, but also prevents downtime which might lead to a loss in profits and potential health issues for the end consumer.

LAPP offers a complete portfolio for the F&B industry, including highly resistant cables, connectors and marking accessories. These products have been rigorously tested for functional reliability under a whole host of chemical, thermal and physical stresses, and are proven to comply with strict international standards and norms, including EHEDG guidelines, ECOLAB® testing and FDA-approved materials for your total peace of mind.

GET YOUR FREE WHITEPAPER

Learn how to enhance efficiency and safety of your production line
through LAPP solutions designed specially for F&B.

Lapp, your ideal partner for f&b production facilities

ONE-STOP SOLUTION FOR CABLE CONNECTIVITY

Our range of products is designed according to the principles of hygienic design. Tap on our robust and complete portfolio of specialised cabling solutions for your installation needs.

KEEN AWARENESS OF INDUSTRY CHALLENGES

Cables and their accessories play a crucial role in maintaining a germ-free production facility. Our proven expertise in the field helps you find the right production setup to optimise quality, efficiency and ultimately, safety for your facility.

SUPERIOR CABLING TECHNOLOGY

We simplify the cleaning process for you through product designs that minimise downtime. Manufactured in-house and tested in laboratories, our products meet the most stringent industrial standards.

YOU ARE IN TRUSTED HANDS

Every food manufacturing setup presents its own unique challenges and complications. Our application consultants are able to offer competent counselling on all aspects of connection technology to help you figure out the best solution.

1

Food Zone

2

Splash Zone

3

Non-product Zone

Click to watch video

SPECIALISED CABLING SOLUTIONS FOR THE FOOD & BEVERAGE SECTOR

SKINTOP® HYGIENIC Stainless Steel Gland

PRODUCT FEATURES

  • Made of stainless steel, unaffected by stains
  • No edges, no gaps, no contamination
  • Resistant, robust, reliable
  • Safe solution

BENEFITS

  • Smooth surface allows for ideal cleansing and prevents the build-up of fluids, foodstuff remains and micro-organisms
  • Meets the stringent standards of the F&B industry and is approved for direct contact with foodstuff
  • Cable gland technology that is durable to aggressive acidic and alkaline industrial cleaning agents
  • FDA approved sealing material

EPIC® ULTRA H-B Resistant rectangular connector

PRODUCT FEATURES

  • Housings with the BRUSH addition come with BRUSH cable screen contacting
  • Pluggable with standard housings
  • Corrosion-resistant according to DIN EN 6988
  • Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
  • Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours

BENEFITS

  • Optimum, low-resistance 360° screening
  • All-purpose due to high corrosion resistance and high environmental protection
  • Space-saving due to compact dimensions
  • Faster than any other comparable system
  • High mechanical resistance

SILVYN® FG NM Liquid-tight conduit

PRODUCT FEATURES

  • Flexible & dimensionally stable
  • Flame-retardant
  • Lack of grooves minimises food residue

BENEFITS

  • FDA-approved outer sheath
  • Protects against liquids
  • Smooth, blue surface makes it easy to clean

ETHERLINE® ROBUST Industrial Ethernet cable

PRODUCT FEATURES

  • Halogen-free material
  • Ozone, UV and temperature resistant
  • Low smoke density according to IEC 61034-2

BENEFITS

  • Resistant to contact with plant, animal or synthetic-based organic substances, oils, greases, waxes and the related emulsions
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water & water-soluble cleaning agents