Cables Manufactured in India

isi r1

A range of cables for use in India with appropriate approvals. From power and control to BUS cables, single cores to multicores, the basic PVC to heavy duty, screened, halogen free, low smoke and armoured. Proudly designed and manufactured in India by LAPP.

100i

 ÖLFLEX 100 I - YY CABLES (PVC POWER and CONTROL CABLES)

Multicore PVC YY cable for wide range use in power and control applications.

Colour-coded ISI Marked PVC power and control cable, space-saving installation due to small cable diameter, high electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I - Multi Core YY(PVC) Cable 

Click here to download the catalogue page

Click here to download the Datasheet

100i CY

 

ÖLFLEX 100 I CY - CY CABLES (COPPER BRAIDED PVC CONTROL CABLES)

Multicore PVC YY cable for wide range use in power and control applications. Copper braided for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low voltage installations.

Colour-coded screened PVC power and control cable, EMC - Compliant, high electrical performance due to 4 kV test voltage.

ÖLFLEX 100 I CY - Multi Core, Copper braided PVC cable

Click here to download the catalogue page

Click here to download the Datasheet

100i CYFRLSH

 

ÖLFLEX 100 I CY FR-LSH - CY CABLES (COPPER BRAIDED PVC CONTROL CABLES)

Multicore PVC YY cable for wide range use in power and control applications. Copper braided for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low voltage installations. Halogen free and low smoke emission - suitable for use in public buildings.

Colour-coded screened PVC power and control cable, EMC - Compliant, FR-LSH for protection of human life and the environment due to reduced smoke and low toxicity. High electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I CY FR-LSH - Multi Core, Copper braided PVC Low Smoke Low Halogen Cable

Click here to download the catalogue page

Click here to download the Datasheet

100i FRLSH

 

ÖLFLEX 100 I FR-LSH - YY CABLES (PVC POWER and CONTROL CABLES)

Multicore PVC YY cable for wide range use in power and control applications. Halogen free and low smoke emission - suitable for use in public buildings.

ISI Marked PVC FR-LSH Cable, FR-LSH for protection of human life and the environment due to reduced smoke and low toxicity. Space-saving installation due to small cable diameter. High electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I FR-LSH - Multi Core YY(PVC) Cable. Low Smoke Low Halogen Cable

Click here to download the catalogue page

Click here to download the Datasheet

100i SY

 

ÖLFLEX 100 I SY - SY CABLES (STEEL BRAIDED PVC CONTROL CABLES)

Multicore PVC YY cable for wide range use in power and control applications. Steel braided for additional mechanical protection.

Basic colour-coded PVC power and control cable with steel wire braiding for extra mechanical protection. High electrical performance due to 4 kV test voltage.

ÖLFLEX 100 I SY Multi Core Steel braided PVC Cable

Click here to download the catalogue page

Click here to download the Datasheet

100i SYFRLSH

 

ÖLFLEX 100 I SY FR-LSH - SY CABLES (STEEL BRAIDED PVC CONTROL CABLES)

Multicore PVC YY cable for wide range use in power and control applications. Steel braided for additional mechanical protection. Halogen free and low smoke emission - suitable for use in public buildings.

Colour-coded PVC power and control cable with steel wire braiding. FR-LSH for protection of human life and the environment due to reduced smoke and low toxicity. Extra mechanical protection due to braided steel wire.
High electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I SY FR-LSH – Multi Core Steel braided PVC Low Smoke Low Halogen Cable

Click here to download the catalogue page

Click here to download the Datasheet

SC

 

ÖLFLEX FIRE SC - FIRE SURVIVAL LOW SMOKE HALOGEN FREE SINGLE CORE CABLE

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. To be assured you are buying a cable that will offer security during fire, it must pass 4 tests pertaining to fire survival or Circuit integrity for CWZ category, halogen content, low smoke density and flame propagation.

Fire survival cable Acc. to BS 6387 for circuit integrity of CWZ category. Single core cable suitable for installation in underground tunnels where fire safety is critical. Armouring provides excellent protection against high mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX FIRE SCFire Survival Halogen Free Armoured Single Core Cable

Click here to download the catalogue page

Click here to download the Datasheet

MC

 

ÖLFLEX FIRE MC - FIRE SURVIVAL LOW SMOKE HALOGEN FREE MULTICORE CABLE


With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. To be assured you are buying a cable that will offer security during fire, it must pass 4 tests pertaining to fire survival or Circuit integrity for CWZ category, halogen content, low smoke density and flame propagation.

Fire survival cable Acc. to BS 6387 for circuit integrity of CWZ category. Multicore cable suitable for installation in underground tunnels where fire safety is critical. Armouring provides excellent protection against high mechanical stress and AR (Anti Rodent) protection against rodents.


ÖLFLEX FIRE MC– Fire Survival Halogen Free Armoured Multi Core Cable

Click here to download the catalogue page

Click here to download the Datasheet

instrum

 

ÖLFLEX FIRE INSTRUM - FIRE SURVIVAL LOW SMOKE HALOGEN FREE CABLE

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. To be assured you are buying a cable that will offer security during fire, it must pass 4 tests pertaining to fire survival or Circuit integrity for CWZ category, halogen content, low smoke density and flame propagation.

Fire survival cable Acc. to BS 6387 for circuit integrity of CWZ category, twisted Pairs/Triads suitable for installation in underground tunnels where fire safety is critical. Armouring provides excellent protection against high mechanical stress and AR (Anti Rodent) protection against rodents. High-quality screening ensures transmission reliability in areas with electromagnetic interference.

ÖLFLEX FIRE INSTRUM - Fire Survival Halogen Free Armoured Instrumentation Cable

Click here to download the catalogue page

Click here to download the Datasheet

infra fr

 

ÖLFLEX INFRA FR - BUILDING INSTALLATION WIRES

Single cores for building installation to IS 694 Indian standards. Available in various range of colours.

ISI compliant LAPP certified, highly flexible due to special insulation compound as per LAPP specifications. Building wire for installation on wall surface or in concealed conduits. For lighting and power applications in residential and commercial buildings.

ÖLFLEX INFRA FR - ISI marked Single Cores 

Click here to download the catalogue page

Click here to download the Datasheet

infra frlsh

 

ÖLFLEX INFRA FR-LSH - BUILDING INSTALLATION WIRES

Single cores for building installation to IS 694 Indian standards. Available in various range of colours.

ISI compliant LAPP certified, highly flexible due to special insulation compound as per LAPP specifications. Building wire for installation on wall surface or in concealed conduits. For lighting and power applications in residential and commercial building.

ÖLFLEX INFRA FR-LSH -  ISI marked Single Core Low smoke Low Halogen wires. 

Click here to download the catalogue page

Click here to download the Datasheet

infra hffr

 ÖLFLEX INFRA HFFR - BUILDING INSTALLATION WIRES. LOW SMOKE HALOGEN FREE CABLES

Single cores for building installation to IS 694 Indian standards. Available in various range of colours.

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to members of the public in case of fire. Smoke and poisonous fumes can be a greater risk to lives than that of fire alone.

Do we know what is a true low smoke halogen free cable (LSHF, LSZH, LSOH)?

A true low smoke halogen free cable must pass 3 tests pertaining to halogen content, low smoke density and flame propagation.

Check this out before you purchase the cable that offer security and assurance during fire breakout.

ÖLFLEX INFRA HFFR - Single Core Halogen Free wires.

Click here to download the catalogue page

Click here to download the Datasheet

LV 2xFR

 

ÖLFLEX POWER LV 2X FR - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas for power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts.

ÖLFLEX POWER LV 2X FR - Heavy Duty Installation Armoured Power Cable

Click here to download the catalogue page

Click here to download the Datasheet 

LV 2xFRarm

ÖLFLEX POWER LV 2X FR ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. ARMOURED.

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV 2X FR ARM - Heavy Duty Installation Armoured Power Cable 

Click here to download the catalogue page

Click here to download the Datasheet

LV 2xFRLSH

 

ÖLFLEX POWER LV 2X FR-LSH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE.

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR-LSH cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed to fire hazards.

ÖLFLEX POWER LV 2X FR-LSH - Heavy Duty Installation Power Cable with Low Smoke Low Halogen

Click here to download the catalogue page

Click here to download the Datasheet

 

LV 2xFRLSHarm

ÖLFLEX POWER LV 2X FR-LSH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE. ARMOURED.

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR-LSH Armoured Cable As per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. Power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed to fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV 2X FR-LSH ARM - Heavy Duty Installation Armoured Power Cable with Low Smoke Low Halogen 

Click here to download the catalogue page

Click here to download the Datasheet

LV 2xLSH

 

ÖLFLEX POWER LV 2X LSZH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application LSZH Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards.

ÖLFLEX POWER LV 2X LSZH - Heavy Duty Installation Power Cable with Halogen Free 

Click here to download the catalogue page

Click here to download the Datasheet

LV 2xFRLSHarm

ÖLFLEX POWER LV 2X LSZH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE HALOGEN FREE. ARMOURED. 

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application LSZH Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV 2X LSZH ARM - Heavy Duty Installation Armoured Power Cable with Halogen Free

Click here to download the catalogue page

Click here to download the Datasheet

LVHRPVCFR

 

ÖLFLEX POWER LV HR PVC FR - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant.

ÖLFLEX POWER LV HR PVC FR -  Heavy Duty Installation Power Cable with Heat Resistant to 85 deg C

Click here to download the catalogue page

Click here to download the Datasheet

LVHRPVCFRarm

 

 

ÖLFLEX POWER LV HR PVC FR ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. ARMOURED

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV HR PVC FR ARM -  Heavy Duty Installation Armoured Power Cable with Heat Resistant to 85 deg

Click here to download the catalogue page

Click here to download the Datasheet

LVHRPVCFRLSH

 

 

ÖLFLEX POWER LV HR PVC FR-LSH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE.

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards.

ÖLFLEX POWER LV HR PVC FR-LSH - Heavy Duty Installation Power Cable with Low Smoke Low Halogen and Heat Resistant to 85 deg C

Click here to download the catalogue page

Click here to download the Datasheet

LVHRPVCFRLSHarm

 

 

ÖLFLEX POWER LV HR PVC FR-LSH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE. ARMOURED

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV HR PVC FR-LSH ARM -  Heavy Duty Installation Armoured Power Cable with Low Smoke Low Halogen and Heat Resistant to 85 deg C

Click here to download the catalogue page

Click here to download the Datasheet

LVPVCFR

 

 

ÖLFLEX POWER LV PVC FR - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts.

ÖLFLEX POWER LV PVC FR - Heavy Duty Installation Power Cable. 

Click here to download the catalogue page

Click here to download the Datasheet

LVHRPVCFRarm

 

ÖLFLEX POWER LV PVC FR ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. ARMOURED

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV PVC FR ARM -  Heavy Duty Installation Armoured Power Cable

Click here to download the catalogue page

Click here to download the Datasheet

LVPVCFRlsh

 

ÖLFLEX POWER LV PVC FR-LSH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed fire hazards.

ÖLFLEX POWER LV PVC FR-LSH - Heavy Duty Installation Power Cable with Low Smoke Low Halogen 

 Click here to download the catalogue page

Click here to download the Datasheet

LVHRPVCFRLSHarm

 

ÖLFLEX POWER LV PVC FR-LSH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE. ARMOURED

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed to fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV PVC FR-LSH ARM - Heavy Duty Installation Armoured Power Cable with Low Smoke Low Halogen

Click here to download the catalogue page

Click here to download the Datasheet

uniplus fr

 

ÖLFLEX UNIPLUS FR - SINGLE CORE CABLES

A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5mm² up to 240mm² in a various range of colours.

Basic ISI marked PVC insulated single core. ISI marked. For internal wiring of control cabinets and general use.

ÖLFLEX UNIPLUS FR - Single Core cable for panel and machine wiring

Click here to download the catalogue page

Click here to download the Datasheet

uniplus frlsh

 

ÖLFLEX UNIPLUS FR-LSH - SINGLE CORE CABLES. LOW SMOKE

A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5 mm² up to 240 mm² in a various range of color.

ISI marked PVC FR-LSH insulated single core. ISI marked with FR LSH properties. Safe for human life and the environment thanks to the low smoke in case of fire. For internal wiring of control cabinets and general use.

ÖLFLEX UNIPLUS FR-LSH - Single Core wires for panel and machine wiring with Low smoke Low Halogen

Click here to download the catalogue page

Click here to download the Datasheet

uniplus hffr

 

ÖLFLEX UNIPLUS HFFR - SINGLE CORE LOW SMOKE HALOGEN FREE CABLES

A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5 mm² up to 240 mm² in a various range of color.

Halogen free flame retardant single core. Highly flexible due to special insulation compound as per LAPP specifications. For internal wiring of control cabinets and general use. Safe for human life and the environment thanks to zero halogen emissions in case of fire.

ÖLFLEX UNIPLUS HFFR - Single Core wires for panel and machine wiring with Halogen Free

Click here to download the catalogue page

Click here to download the Datasheet

OLFLEX UNIPLUS TRI

 

ÖLFLEX UNIPLUS TRI - TRI-RATED SINGLE CORE CABLES

TRI Rated Singe cores,  British - BS 6231 type CK,  USA: UL Recognized (AWM), Canada : CSA(TEW) Hookup wire. A range of  PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5mm² up to 240mm² in a various range of colors.

MULTI-STANDARD Single core BS-6231, UL-CSA. All Rounder for many markets. For higher voltage range 1000 V according to BS. Higher Maximum Conductor temperature 1050 C according to UL. For use in the most important global markets. Reduction in technical documentation . Increases the cost-effectiveness of the production process. Time saving assembly

Click here to download the catalogue page

Click here to download the Datasheet

Inquire now.

busff h1pvc

 

UNITRONIC BUS FF-844 H1 PVC - BUS CABLES (FIELDBUS FOUNDATION™)

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

Basic PVC UNITRONIC BUS FF-844 H1 installation cable. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 PVC - Foundation Field Bus Automation Cable with Armoured

Click here to download the catalogue page

Click here to download the Datasheet

 

busff h1cpvc

 

UNITRONIC BUS FF-844 H1 C PVC - BUS CABLES (FIELDBUS FOUNDATION™)

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

Basic PVC UNITRONIC BUS FF-844 H1 installation cable with additional copper braid for extra EMC protection. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 C PVC - Foundation Field Bus Automation Cable with Armoured.

Click here to download the catalogue page

Click here to download the Datasheet

busff H1LSZH

 

UNITRONIC BUS FF-844 H1 LSZH - BUS CABLES (FIELDBUS FOUNDATION™)

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

UNITRONIC BUS FF-844 H1 installation cable with EMC and LSZH properties. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 LSZH - Foundation Field Bus Automation Cable with Armoured

Click here to download the catalogue page

Click here to download the Datasheet

busff H1CLSZH

UNITRONIC BUS FF-844 H1 C LSZH - BUS CABLES (FIELDBUS FOUNDATION™)

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

UNITRONIC BUS FF-844 H1 installation cable with EMC and LSZH properties. Additional copper braid for extra EMC protection. Safe for human life and the enviornment thanks to the low smoke in case of fire. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 C LSZH - Foundation Field Bus Automation Cable with Armoured

Click here to download the catalogue page

Click here to download the Datasheet

Need more advice?

customerservice 289x193 in

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

Email: esupport.lin@lappindia.com