Multi Core Cables

ÖLFLEX 100 I - YY CABLES (PVC POWER and CONTROL CABLES)

100i

Multicore PVC YY cable for wide range use in power and control applications.

Colour-coded ISI Marked PVC power and control cable, space-saving installation due to small cable diameter, high electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I - Multi Core YY(PVC) Cable 

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX 100 I CY - CY CABLES (COPPER BRAIDED PVC CONTROL CABLES)

100i CY

Multicore PVC YY cable for wide range use in power and control applications. Copper braided for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low voltage installations.

Colour-coded screened PVC power and control cable, EMC - Compliant, high electrical performance due to 4 kV test voltage.

ÖLFLEX 100 I CY - Multi Core, Copper braided PVC cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX 100 I CY FR-LSH - CY CABLES (COPPER BRAIDED PVC CONTROL CABLES)

100i CYFRLSH

Multicore PVC YY cable for wide range use in power and control applications. Copper braided for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low voltage installations. Halogen free and low smoke emission - suitable for use in public buildings.

Colour-coded screened PVC power and control cable, EMC - Compliant, FR-LSH for protection of human life and the environment due to reduced smoke and low toxicity. High electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I CY FR-LSH - Multi Core, Copper braided PVC Low Smoke Low Halogen Cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX 100 I SY - SY CABLES (STEEL BRAIDED PVC CONTROL CABLES)

100i SY

Multicore PVC YY cable for wide range use in power and control applications. Steel braided for additional mechanical protection.

Basic colour-coded PVC power and control cable with steel wire braiding for extra mechanical protection. High electrical performance due to 4 kV test voltage.

ÖLFLEX 100 I SY Multi Core Steel braided PVC Cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX 100 I SY FR-LSH - SY CABLES (STEEL BRAIDED PVC CONTROL CABLES)

100i SYFRLSH

Multicore PVC YY cable for wide range use in power and control applications. Steel braided for additional mechanical protection. Halogen free and low smoke emission - suitable for use in public buildings.

Colour-coded PVC power and control cable with steel wire braiding. FR-LSH for protection of human life and the environment due to reduced smoke and low toxicity. Extra mechanical protection due to braided steel wire.
High electrical performance due to 3 kV test voltage.

ÖLFLEX 100 I SY FR-LSH – Multi Core Steel braided PVC Low Smoke Low Halogen Cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX FIRE MC - FIRE SURVIVAL LOW SMOKE HALOGEN FREE MULTICORE CABLE

MC

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. To be assured you are buying a cable that will offer security during fire, it must pass 4 tests pertaining to fire survival or Circuit integrity for CWZ category, halogen content, low smoke density and flame propagation.

Fire survival cable Acc. to BS 6387 for circuit integrity of CWZ category. Multicore cable suitable for installation in underground tunnels where fire safety is critical. Armouring provides excellent protection against high mechanical stress and AR (Anti Rodent) protection against rodents.


ÖLFLEX FIRE MC– Fire Survival Halogen Free Armoured Multi Core Cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX FIRE INSTRUM - FIRE SURVIVAL LOW SMOKE HALOGEN FREE CABLE

instrum

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. To be assured you are buying a cable that will offer security during fire, it must pass 4 tests pertaining to fire survival or Circuit integrity for CWZ category, halogen content, low smoke density and flame propagation.

Fire survival cable Acc. to BS 6387 for circuit integrity of CWZ category, twisted Pairs/Triads suitable for installation in underground tunnels where fire safety is critical. Armouring provides excellent protection against high mechanical stress and AR (Anti Rodent) protection against rodents. High-quality screening ensures transmission reliability in areas with electromagnetic interference.

ÖLFLEX FIRE INSTRUM - Fire Survival Halogen Free Armoured Instrumentation Cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV 2X FR - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

LV 2xFR

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas for power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts.

ÖLFLEX POWER LV 2X FR - Heavy Duty Installation Armoured Power Cable

Click here to download the Catalogue Page

Click here to download the Datasheet 

ÖLFLEX POWER LV 2X FR ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. ARMOURED

LV 2xFRarm

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV 2X FR ARM - Heavy Duty Installation Armoured Power Cable 

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV 2X FR-LSH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE

LV 2xFRLSH

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR-LSH cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed to fire hazards.

ÖLFLEX POWER LV 2X FR-LSH - Heavy Duty Installation Power Cable with Low Smoke Low Halogen

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV 2X FR-LSH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE. ARMOURED

LV 2xFRLSHarm

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application FR-LSH Armoured Cable As per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. Power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed to fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV 2X FR-LSH ARM - Heavy Duty Installation Armoured Power Cable with Low Smoke Low Halogen 

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV 2X LSZH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

LV 2xLSH

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application LSZH Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards.

ÖLFLEX POWER LV 2X LSZH - Heavy Duty Installation Power Cable with Halogen Free 

Click here to download the Catalogue page

Click here to download the Datasheet

ÖLFLEX POWER LV 2X LSZH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE HALOGEN FREE. ARMOURED

LV 2xFRLSHarm

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

XLPE insulated heavy duty application LSZH Cable as per IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV 2X LSZH ARM - Heavy Duty Installation Armoured Power Cable with Halogen Free

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV HR PVC FR - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

LV 2xLSH

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant.

ÖLFLEX POWER LV HR PVC FR -  Heavy Duty Installation Power Cable with Heat Resistant to 85 deg C

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV HR PVC FR ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. ARMOURED

LVHRPVCFRarm

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV HR PVC FR ARM -  Heavy Duty Installation Armoured Power Cable with Heat Resistant to 85 deg

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV HR PVC FR-LSH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE

LVHRPVCFRLSH

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards.

ÖLFLEX POWER LV HR PVC FR-LSH - Heavy Duty Installation Power Cable with Low Smoke Low Halogen and Heat Resistant to 85 deg C

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV HR PVC FR-LSH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE. ARMOURED

LVHRPVCFRLSHarm

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application HR FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Heat resistant and flame retardant. Low smoke toxicity and zero halogen emissions for where human and animal life as well as valuable property are exposed fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV HR PVC FR-LSH ARM -  Heavy Duty Installation Armoured Power Cable with Low Smoke Low Halogen and Heat Resistant to 85 deg C

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV PVC FR - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE

LVPVCFR

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts.

ÖLFLEX POWER LV PVC FR - Heavy Duty Installation Power Cable. 

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV PVC FR ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. ARMOURED

LVPVCFRarm

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV PVC FR ARM -  Heavy Duty Installation Armoured Power Cable

Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV PVC FR-LSH - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE

LVPVCFRlsh

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed fire hazards.

ÖLFLEX POWER LV PVC FR-LSH - Heavy Duty Installation Power Cable with Low Smoke Low Halogen 

 Click here to download the Catalogue Page

Click here to download the Datasheet

ÖLFLEX POWER LV PVC FR-LSH ARM - HEAVY DUTY POWER AND CONTROL INSTALLATION CABLE. LOW SMOKE. ARMOURED

LVPVCFRLSHar

Low voltage upto 1.1kv power cable for Heavy duty installation as per IS 1554 (Part-I) 1988 and IS 7098 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas, telecom power supply, suitable for direct burial installations as well as in air or ducts and UV properties for the outdoor installations.

PVC insulated heavy duty application FR Cable As per IS 1554 (Part-I) 1988. For main power distribution and lighting circuits in residential and commercial areas. For power and control circuit and telecom power supply. Suitable for direct burial installations as well as in air or ducts. Low smoke toxicity for where human and animal life as well as valuable property are exposed to fire hazards. Armoured for protection against extra mechanical stress and AR (Anti Rodent) protection against rodents.

ÖLFLEX POWER LV PVC FR-LSH ARM - Heavy Duty Installation Armoured Power Cable with Low Smoke Low Halogen

Click here to download the Catalogue Page

Click here to download the Datasheet

UNITRONIC BUS FF-844 H1 PVC - BUS CABLES (FIELDBUS FOUNDATION™)

busff h1pvc

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

Basic PVC UNITRONIC BUS FF-844 H1 installation cable. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 PVC - Foundation Field Bus Automation Cable with Armoured

Click here to download the Catalogue Page

Click here to download the Datasheet

UNITRONIC BUS FF-844 H1 C PVC - BUS CABLES (FIELDBUS FOUNDATION™)

busff h1cpvc

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

Basic PVC UNITRONIC BUS FF-844 H1 installation cable with additional copper braid for extra EMC protection. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 C PVC - Foundation Field Bus Automation Cable with Armoured.

Click here to download the Catalogue Page

Click here to download the Datasheet

UNITRONIC BUS FF-844 H1 LSZH - BUS CABLES (FIELDBUS FOUNDATION™)

busff H1CLSZH

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

UNITRONIC BUS FF-844 H1 installation cable with EMC and LSZH properties. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 LSZH - Foundation Field Bus Automation Cable with Armoured

Click here to download the Catalogue Page

Click here to download the Datasheet

UNITRONIC BUS FF-844 H1 C LSZH - BUS CABLES (FIELDBUS FOUNDATION™)

busff H1CLSZH

Fieldbus Foundation™ bus cables for stationary installations, outdoor/direct burial.

UNITRONIC BUS FF-844 H1 installation cable with EMC and LSZH properties. Additional copper braid for extra EMC protection. Safe for human life and the enviornment thanks to the low smoke in case of fire. Meets the requirements of ISA/SP50 and the FOUNDATION™ field bus for type A cable.

UNITRONIC BUS FF-844 H1 C LSZH - Foundation Field Bus Automation Cable with Armoured

Click here to download the Catalogue Page

Click here to download the Datasheet