Single Core Cables
ÖLFLEX INFRA FR - BUILDING INSTALLATION WIRES

Single cores for building installation to IS 694 Indian standards. Available in various range of colours.
ISI compliant LAPP certified, highly flexible due to special insulation compound as per LAPP specifications. Building wire for installation on wall surface or in concealed conduits. For lighting and power applications in residential and commercial buildings.
ÖLFLEX INFRA FR - ISI marked Single Cores
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX INFRA FR-LSH - BUILDING INSTALLATION WIRES

Single cores for building installation to IS 694 Indian standards. Available in various range of colours.
ISI compliant LAPP certified, highly flexible due to special insulation compound as per LAPP specifications. Building wire for installation on wall surface or in concealed conduits. For lighting and power applications in residential and commercial building.
ÖLFLEX INFRA FR-LSH - ISI marked Single Core Low smoke Low Halogen wires.
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX INFRA HFFR - BUILDING INSTALLATION WIRES. LOW SMOKE HALOGEN FREE CABLES

Single cores for building installation to IS 694 Indian standards. Available in various range of colours.
With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to members of the public in case of fire. Smoke and poisonous fumes can be a greater risk to lives than that of fire alone.
Do we know what is a true low smoke halogen free cable (LSHF, LSZH, LSOH)?
A true low smoke halogen free cable must pass 3 tests pertaining to halogen content, low smoke density and flame propagation.
Check this out before you purchase the cable that offer security and assurance during fire breakout.
ÖLFLEX INFRA HFFR - Single Core Halogen Free wires.
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX UNIPLUS FR - SINGLE CORE CABLES

A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5mm² up to 240mm² in a various range of colours.
Basic ISI marked PVC insulated single core. ISI marked. For internal wiring of control cabinets and general use.
ÖLFLEX UNIPLUS FR - Single Core cable for panel and machine wiring
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX UNIPLUS FR-LSH - SINGLE CORE CABLES. LOW SMOKE

A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5 mm² up to 240 mm² in a various range of color.
ISI marked PVC FR-LSH insulated single core. ISI marked with FR LSH properties. Safe for human life and the environment thanks to the low smoke in case of fire. For internal wiring of control cabinets and general use.
ÖLFLEX UNIPLUS FR-LSH - Single Core wires for panel and machine wiring with Low smoke Low Halogen
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX UNIPLUS HFFR - SINGLE CORE LOW SMOKE HALOGEN FREE CABLES

A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5 mm² up to 240 mm² in a various range of color.
Halogen free flame retardant single core. Highly flexible due to special insulation compound as per LAPP specifications. For internal wiring of control cabinets and general use. Safe for human life and the environment thanks to zero halogen emissions in case of fire.
ÖLFLEX UNIPLUS HFFR - Single Core wires for panel and machine wiring with Halogen Free
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX UNIPLUS TRI - TRI-RATED SINGLE CORE CABLES

TRI Rated Singe cores, British - BS 6231 type CK, USA: UL Recognized (AWM), Canada : CSA(TEW) Hookup wire. A range of PVC single core cables for use in the internal wiring of devices(Panel or Machine) or for conduit or trunking wiring. Available from 0.5mm² up to 240mm² in a various range of colors.
MULTI-STANDARD Single core BS-6231, UL-CSA. All Rounder for many markets. For higher voltage range 1000 V according to BS. Higher Maximum Conductor temperature 1050 C according to UL. For use in the most important global markets. Reduction in technical documentation . Increases the cost-effectiveness of the production process. Time saving assembly
Click here to download the Catalogue Page
Click here to download the Datasheet
ÖLFLEX FIRE SC - FIRE SURVIVAL LOW SMOKE HALOGEN FREE SINGLE CORE CABLE

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. To be assured you are buying a cable that will offer security during fire, it must pass 4 tests pertaining to fire survival or Circuit integrity for CWZ category, halogen content, low smoke density and flame propagation.
Fire survival cable Acc. to BS 6387 for circuit integrity of CWZ category. Single core cable suitable for installation in underground tunnels where fire safety is critical. Armouring provides excellent protection against high mechanical stress and AR (Anti Rodent) protection against rodents.
ÖLFLEX FIRE SC – Fire Survival Halogen Free Armoured Single Core Cable
Click here to download the Catalogue Page
Click here to download the Datasheet