ETHERLINE® ACCESS

Active network components for industrial Ethernet systems

Lapp is expanding its portfolio for industrial Ethernet systems with active network components under the brand name ETHERLINE® ACCESS. Hence we can now offer you everything from one source in this field. In addition to data lines, plug connectors and accessories, switches are also indispensable to guarantee secure and reliable communication in industrial networks. Naturally, the new ETHERLINE® ACCESS is available in the usual Lapp quality, with the usual high availability and the familiar service.    

Properties and benefits of the product at a glance:

  • Redundant power supply 
  • Robust metal housing for installation on DIN top hat rails
  • Protection class: IP 30
  • Fanless and hence maintenance-free

ETHERLINE® ACCESS M05T/M08T

With the help of ring redundancy protocols, managed switches guarantee highly-available networks.

Benefits and properties of the managed switches:

  • Simple setup of a redundant network topologies
  • Reconfiguration time < 20 ms
  • RJ45 Ports: 10/100 BaseT(X)
  • Packet Buffer Size: 1 Mbit
  • Supported protocols: Telnet, EtherNet/IP, Modbus/TCP, IPv6, etc.
  • Temperature range: 0 °C to 60 °C
  • Power Input: 24 VDC, redundant power supply is possible
  • Shock IEC 60068-2-27, Freefall IEC 60068-2-32, Vibration IEC 60068-2-6
csm Tabelle 21700121 f2e6015d7d

ETHERLINE® ACCESS Downloadcenter:

  • Data Sheets
  • Installation Guide
  • Software
  • Manuals

ETHERLINE® ACCESS U05T/U08T

Benefits and properties of the unmanaged switches:

  • Broadcast storm protection
  • RJ45 Ports: 10/100 BaseT(X)
  • Packet Buffer Size: 512 kbit
  • Temperature range: -10 °C to 60 °C
  • Power Input: 12/24/48 V DC, 10 to 30 V AC, redundant power supply is possible
  • Shock IEC 60068-2-27, Freefall IEC 60068-2-32, Vibration IEC 60068-2-6
csm Tabelle 21700118 3bd4a74264

ETHERLINE® ACCESS Downloadcenter:

  • Data Sheets
  • Installation Guide