SKINDICHT® BL-M hex.

SKINDICHT® BL-M, brass blind plugs hexagonal for closing pre-threaded holes, assembling with spanner

Corrosion-resistant Robust Reliability Temperature-resistant

CE

Article number Article designation / size SW wrench size mm Overall length C mm Thread length D mm Outer Ø (mm) Pieces / PU
SKINDICHT® BL-M hex.
52103405
M 12 x 1,5 16 8.0 5 17.8 50
52103415
M 16 x 1,5 20 8.0 5 22.0 50
52103425
M 20 x 1,5 24 9.5 6 26.4 50
52103435
M 25 x 1,5 29 11.0 7 31.9 50
52103445
M 32 x 1,5 36 12.0 8 39.6 25
52103455
M 40 x 1,5 45 13.0 8 49.5 25
52103465
M 50 x 1,5 54 15.0 9 59.0 10
52103475
M 63 x 1,5 67 16.0 10 73.5 10

Benefits

  • For closing pre-threaded holes
  • High degree of protection

Application range

  • Machine and equipment manufacturing
  • Electric motor manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Dummy plug made of stainless steel on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • Fitted with FKM O-ring (-20°C to +200°C)

Material

  • Body: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.