SKINDICHT® BL-M

SKINDICHT® BL-M, brass blind plugs for closing pre-threaded holes, assembling with screwdriver

Corrosion-resistant Robust Reliability Temperature-resistant

CE cRUus

Article number Article designation / size Overall length C mm Thread length D mm Outer Ø (mm) Pieces / PU
SKINDICHT® BL-M
52103100
M 12 x 1,5 7.5 5 14.0 100
52103110
M 16 x 1,5 8.0 5 18.0 100
52103120
M 20 x 1,5 9.5 6 22.0 100
52103130
M 25 x 1,5 11.0 7 28.0 100
52103140
M 32 x 1,5 12.0 8 35.0 50
52103150
M 40 x 1,5 13.0 9 44.0 25
52103160
M 50 x 1,5 15.0 9 54.0 10
52103170
M 63 x 1,5 16.0 10 70.0 10
52103190
M 75 x 1,5 17.0 11 80.0 1
SKINDICHT® BL-M with O-ring
52103105
M 12 x 1,5 7.5 5 14.0 100
52103115
M 16 x 1,5 8.0 5 18.0 100
52103125
M 20 x 1,5 9.5 6 22.0 100
52103135
M 25 x 1,5 11.0 7 28.0 100
52103145
M 32 x 1,5 12.0 8 35.0 50
52103155
M 40 x 1,5 13.0 9 44.0 25
52103165
M 50 x 1,5 15.0 9 54.0 10
52103175
M 63 x 1,5 16.0 10 70.0 10

Benefits

  • For closing pre-threaded holes

Application range

  • Machine and equipment manufacturing
  • Electric motor manufacturing

Product features

  • Assembling with screwdriver

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Certifications

  • UL File E79903

On request

  • Fitted with FKM O-ring (-20°C to +200°C)

Material

  • Body: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • With O-ring: -20°C to +100°C
    Without O-ring: -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.