SKINDICHT® HYGIENIC BL-M

SKINDICHT® HYGIENIC BL-M, stainless steel blind plugs with hygienic design for closing pre-threaded holes

  • Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
  • No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components

Food & Beverage Good chemical resistance Corrosion-resistant Oil-resistant Robust Reliability Temperature-resistant UV-resistant

CE ECOLAB NSF EHEDG

Article number Article designation / size SW wrench size mm Overall length C mm Thread length D mm Outer Ø (mm) Pieces / PU
52103490
M 12 x 1,5 16 16.9 6.5 18.8 5
52103491
M 16 x 1,5 20 17.9 7 22.8 5
52103492
M 20 x 1,5 24 19.9 8 26.8 5
52103493
M 25 x 1,5 29 20.7 8 31.8 5
52103488
M 32 x 1,5 36 22.5 9 39.6 5
52103489
M 40 x 1,5 45 23.5 9 49.0 5

Benefits

  • For closing pre-threaded holes
  • Assembling with a wrench

Application range

  • Food machinery, equipment and components
  • For use in product zone
  • Pharmaceutical industry

Norm references / Approvals

  • NSF/ANSI 169
    Hygienic design for machinery and components
  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • FDA 21 CFR 177.2600
    Special sealing element for food and beverage industry in North America
  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14159
    Security of machinery – Hygienic requirements for the design of machinery

Product Make-up

  • Material and shape provide an easy and safe cleaning
  • By the blue coloring of the sealing material clearly distinguishable from foodstuffs
  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Material

  • Body: stainless steel - V4A (1.4404 / 316L)
    Sealing: special elastomer (FKM)

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +220°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.