SKINDICHT® SVF

SKINDICHT® SVF, PG flat cable gland with automatically fitting lateral sealing lips and high mechanical stability

Wide clamping range Assembly time Optimum strain relief Robust Reliability

CE

Article number Article designation / size Min./max. flat cable width Cable thickness min. / max. mm SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU
SKINDICHT® SVF
52005480
PG 16 - - 16.0 - - 5.0 24.0 / 22.0 27.5 6.5 25
52005490
PG 21 9.0 - 21.0 3.0 - 8.0 30.0 / 28.0 30.0 7 25
52005500
PG 29 14.0 - 30.0 4.0 - 11.5 40.0 / 37.0 31.5 8 10
52005510
PG36 24.0 - 40.0 4.0 - 11.5 50.0 / 47.0 36.0 9 10
52005520
PG 42 29.0 - 45.0 5.0 - 12.0 57.0 / 54.0 40.0 10 5
52005530
PG 48 34.0 - 50.0 5.0 - 12.0 64.0 / 60.0 41.5 10 5

Benefits

  • High mechanical stability
  • Lateral sealing lips fit automatically around various cable dimensions
  • Optimum strain relief
  • Large opening allows clamping of up to two flat cables

Application range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • PG connection thread

Note

  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    Special sealing insert: CR

Protection rating

  • IP 54

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.