SKINTOP® MS-M BRUSH

SKINTOP® MS-M BRUSH, brass cable gland with double lamella gasket, faster, low resistance 360° screen contact, simple assembling

  • NEW: Now also available in size M20x1.5
  • SKINTOP® MS-M sizes 75 x 1.5 to 110 x 2 with innovative double lamella gasket for easier assembling of cables with large diameters.

Reliability Voltage Interference signals Temperature-resistant

CE CULUS VDE DNV

Article number Article designation / size Outer Ø (mm), from - to Minimum Ø above braiding (mm) SW wrench size mm Thread length D mm Pieces / PU
SKINTOP® MS-M BRUSH
53112507
M 20 x 1,5 7.0 - 13.0 3 24 8 25
53112676
M 25 x 1,5 9.0 - 17.0 6 29 8 10
53112677
M 32 x 1,5 11.0 - 21.0 8 36 9 5
53112678
M 40 x 1,5 19.0 - 28.0 10 45 9 5
53112679
M 50 x 1,5 27.0 - 35.0 14 54 10 5
53112680
M 63 x 1,5 34.0 - 45.0 20 67 15 1
53112681
M 63 x 1,5 plus 44.0 - 55.0 25 75 15 1
53112501
M 75 x 1,5 53.0 - 63.0 25 95 15 1
53112500
M 75 x 1,5 plus 58.0 - 68.0 25 95 15 1
53112503
M 90 x 2 66.0 - 78.0 40 115 20 1
53112505
M 110 x 2 76.0 - 88.0 50 135 25 1
53112504
M 110 x 2 plus 86.0 - 98.0 50 135 25 1

Benefits

  • Optimum, low-resistance 360° screen contact
  • Faster than any other comparable system
  • Also suitable for continuing the cable screen to another connection
  • Uncomplicated and reliable
  • Maximum assembly freedom during adjustment

Application range

  • For EMC-compliant earthing of the copper braiding
  • Automation systems
  • High-power drives
  • Frequency converters
  • Conveyor and transport systems

Norm references / Approvals

  • UL File Nr. E79903
  • UL approval for SKINTOP MS-M BRUSH M 20 x 1,5 up to M 75 x 1,5 plus and SKINTOP MS-M BRUSH 20 x 1,5 XL

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Cap nut: nickel-plated brass
    Insert: polyamide
    EMC brush: brass wire
    Sealing ring: elastomer
    O-ring: elastomer

Protection rating

  • IP 68 - 10 bar (M12 - M110)
    IP 69 (M12 - M63)
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.