SKINTOP® MS-SC-M

SKINTOP® MS-SC-M, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble

Also available as lead-free version - the lead-free articles end on LF after the article number

Reliability Voltage Interference signals Temperature-resistant

CE CULUS cRUus DNV

Article number Article designation / size Outer Ø (mm), from - to Minimum Ø above braiding (mm) SW wrench size mm Thread length D mm Pieces / PU
SKINTOP® MS-SC-M
53112610
M 12 x 1,5 3.5 - 7.0 1 16 6.5 50
53112620
M 16 x 1,5 4.5 - 10.0 4 20 7 50
53112630
M 20 x 1,5 7.0 - 13.0 5 24 8.5 25
53112640
M 25 x 1,5 9.0 - 17.0 7.5 29 8 25
53112650
M 32 x 1,5 11.0 - 21.0 9 36 9 25
53112660
M 40 x 1,5 19.0 - 28.0 15 45 9 10
53112670
M 50 x 1,5 27.0 - 35.0 21 54 10 5
SKINTOP® MS-SC-M-XL
53112625
M 16 x 1,5 4.5 - 10.0 4 20 12 50
53112635
M 20 x 1,5 7.0 - 13.0 5 24 12 25
53112645
M 25 x 1,5 9.0 - 17.0 7.5 29 12 25
53112655
M 32 x 1,5 11.0 - 21.0 9 36 15 25
53112665
M 40 x 1,5 19.0 - 28.0 15 45 15 10
53112675
M 50 x 1,5 27.0 - 35.0 21 54 15 5
SKINTOP® MS-SC-M - Lead-free brass version
53112610LF
M 12 x 1,5 3.5 - 7.0 1 16 6.5 50
53112620LF
M 16 x 1,5 4.5 - 10.0 4 20 7 50
53112630LF
M 20 x 1,5 7.0 - 13.0 5 24 8.5 25
53112640LF
M 25 x 1,5 9.0 - 17.0 7.5 29 8 25
53112650LF
M 32 x 1,5 11.0 - 21.0 9 36 9 25
53112660LF
M 40 x 1,5 19.0 - 28.0 15 45 9 10
53112670LF
M 50 x 1,5 27.0 - 35.0 21 54 10 5

Benefits

  • Low-resistance screen contact, optimum EMC protection
  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • For EMC-compliant earthing of the copper braiding
  • Telecommunication
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Note

  • In stainless steel V2A available

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.