SKINTOP® MS-M

SKINTOP® MS-M, brass cable gland for cable diameters up to 98mm, in areas where mechanical and chemical stability are critical

  • Also available as lead-free version - the lead-free articles end on LF after the article number
  • SKINTOP® MS-M sizes 75 x 1.5 to 110 x 2 with innovative double lamella gasket for easier assembling of cables with large diameters.
  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Good chemical resistance Corrosion-resistant Mechanical resistance Optimum strain relief Acid-resistant Temperature-resistant Variety of approval certifications

CE CULUS VDE cRUus DNV

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU
SKINTOP® MS-M
53112000
M 12 x 1,5 3.5 - 7.0 16 26.5 6.5 100
53112010
M 16 x 1,5 4.5 - 10.0 20 33.0 7 100
53112020
M 20 x 1,5 7 - 13.0 24 37.0 8.5 50
53112030
M 25 x 1,5 9 - 17.0 29 38.5 8 25
53112040
M 32 x 1,5 11 - 21.0 36 45.5 9 25
53112050
M 40 x 1,5 19 - 28.0 45 48.0 9 10
53112060
M 50 x 1,5 27 - 35.0 54 55.5 10 5
53112070
M 63 x 1,5 34 - 45.0 67 67.0 15 5
53112080
M 63 x 1,5 plus 44 - 55.0 75 65.5 15 5
53112510
M 75 x 1,5 58 - 68.0 95 105.0 15 1
53112512
M 90 x 2 66 - 78.0 115 135.5 20 1
53112514
M 110 x 2 86 - 98.0 135 154.0 25 1
SKINTOP® MS-M - Lead-free brass version
53112000LF
M 12 x 1,5 3.5 - 7.0 16 26.5 6.5 100
53112010LF
M 16 x 1,5 4.5 - 10.0 20 33.0 7 100
53112020LF
M 20 x 1,5 7 - 13.0 24 37.0 8.5 50
53112030LF
M 25 x 1,5 9 - 17.0 29 38.5 8 25
53112040LF
M 32 x 1,5 11 - 21.0 36 45.5 9 25
53112050LF
M 40 x 1,5 19 - 28.0 45 48.0 9 10
53112060LF
M 50 x 1,5 27 - 35.0 54 55.5 10 5
53112070LF
M 63 x 1,5 34 - 45.0 67 67.0 15 5

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69 (M12 - M63)
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.