SKINTOP® BS

SKINTOP® BS, polyamide cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts

Good chemical resistance Wide clamping range Mechanical resistance Optimum strain relief Temperature-resistant Variety of approval certifications

CE CULUS cRUus

Article number Article designation / size Clamping range ØF mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU
SKINTOP® BS silver grey
53015600
PG 7 2.5 - 6.5 15 62.0 7.8 100
53015610
PG 9 3.5 - 8 19 75.0 8 100
53015620
PG 11 4 - 10 22 87.0 8 100
53015630
PG 13,5 6 - 12 24 100.0 9 50
53015640
PG 16 9 - 14 27 113.0 10 25
53015650
PG 21 13 - 18 33 129.0 11 25
SKINTOP® BS black
53015800
PG 7 2.5 - 6.5 15 62.0 7.8 100
53015810
PG 9 3.5 - 8 19 75.0 8 100
53015820
PG 11 4 - 10 22 87.0 8 100
53015830
PG 13,5 6 - 12 24 100.0 9 50
53015840
PG 16 9 - 14 27 113.0 10 25
53015850
PG 21 13 - 18 33 129.0 11 25

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Note

  • Version with smaller insert to seal smaller cable cross-sections, SKINTOP® BSR, is available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.