UNITRONIC® BUS CAN BURIAL

CAN bus cable with double outer sheath for outdoor/direct burial use

For CAN based communication acc. ISO 11898, direct burial, outdoor applications. Rugged, UV-resistant and weatherproof, temperature range from -40°C bis +80°C

Suitable for direct burial

Supplementary automation components from Lapp Solar Energy Suitable for outdoor use Corrosion-resistant Mechanical resistance Robust UV-resistant

Article number Article designation Number of cores and mm² per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
2170500
UNITRONIC BUS CAN BURIAL 4x1x0,5 4 x 1 x 0.5 9 41.8 91

Benefits

  • Suitable for CAN communication according to ISO 11898
  • Double-sheathed version, extremely tough, for installation without corrugated tubing
  • Rugged, UV-resistant and weatherproof
  • Diameter of inner sheath suitable for common connectors

Application range

  • Useable for CAN based communication systems like CANopen
  • Suitable for direct burial
  • For outdoor applications
  • For fixed installation or applications with occasional movements

Product Make-up

  • Copper stranded 7x0,32
  • Core insulation: PE
  • Overall screening of braided tinned-copper strands
  • Inner sheath: PVC, violet RAL (4001),
    outer diameter: 7.1 mm
  • Outer sheath: PE, black RAL (9005),
    outer diameter: 9.0 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (1 kHz): max. 40 nF/km

Peak operating voltage

  • 300 V (not for power applications)

Conductor resistance

  • (Loop): max. 74 Ohm /km

Minimum bending radius

  • Flexible use: 8 x Outer Diameter
    Fixed Installation: 4 x Outer Diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 120 ohm

Temperature range

  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.