UNITRONIC® DeviceNet FD THICK+THIN

High flexible DeviceNet Buscable based on the CAN technology

DeviceNet connects sensors, drives and PLCs. Based on technology. UL/CSA-approved. Temperature range from -40°C bis +80°C

Supplementary automation components from Lapp Mechanical and plant engineering Flame-retardant Halogen-free Power chain UV-resistant

UL DeviceNet

Article number Article designation Number of pairs and AWG size Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
PUR
2170344
UNITRONIC® BUS DN THICK FD P 1x2xAWG18 + 1x2xAWG15 12.2 94 184
2170345
UNITRONIC® BUS DN THIN FD P 1x2xAWG24 + 1x2xAWG22 6.9 33.4 67.7
PVC
2170346
UNITRONIC® BUS DN THICK FD Y 1x2xAWG18 + 1x2xAWG15 12.2 94 195
2170347
UNITRONIC® BUS DN THIN FD Y 1x2xAWG24 + 1x 2xAWG22 6.9 33.4 69.8

Application range

  • For highly flexible applications
  • DeviceNet™ connects industrial devices e.g. limit switches, photoelectric switches, valve islands, motor starters, drives, PLCs, etc.

Product features

  • Based on proven CAN (Controller Area Network) technology.
  • Permissible cable lengths vary with the data rate and the cable thickness
  • Refer to data sheet for more details
  • PUR (P) Version: Halogene free
    PVC (Y) Version: Flame retardant (UL FT4)
  • UV-resistant (but colour may change after some time)

Norm references / Approvals

  • PUR: UL/CSA-certified (CMX)
  • PVC: UL/CSA CMG 75°C FT4 Sun Res Oil Res, at 2170346 also PLTC

Product Make-up

  • Core insulation: PE
  • Outer sheath of Polyurethan (PUR) or Polyvinylchlorid (PVC)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • Data pair: light blue + white
  • Power supply: red + black

Mutual capacitance

  • (800 Hz): max. 39.8 nF/km

Peak operating voltage

  • 300 V (not for power applications)

Conductor resistance

  • Thick (loop): max. 45 ohm/km
  • Thin (loop): max. 180 ohm/km

Minimum bending radius

  • Fixed installation: 7.5 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 2000 V

Characteristic impedance

  • 120 ohm

Temperature range

  • PUR: -40°C to +80°C
  • PVC: -10°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.