EPIC® DATA CAN Sub-D

CAN Bus-Connectors with screw connection

CAN BUS Sub-D connector, screw terminals, integrated bus termination, optional LED diagnostic/interfaces, cable outlet 35°/90°/180°

Supplementary automation components from Lapp Low weight Space requirement

cRUus DeviceNet CANopen

Article number Article designation Cable outlet PG-Interface
Sub-D connector
21700537
ED-CAN-90 90° no
21700536
ED-CAN-90-PG 90° yes
21700538
ED-CAN-AX 180° axial no

Benefits

  • Terminating resistor (integrated) can be switched
  • sensor/ ac
  • No loose parts
  • With additional 24 V DC output to supply external devices (90° version only)

Product features

  • Max. transmission rate 1 Mbit/s possible
  • Terminating resistor "ON" - the outbound bus cable is disconnected
  • The integrated, connectable terminating resistor
    enable the CAN-Bus to be terminated or connected through
  • Sub-D pin assignment:
    CAN Low = Pin 2
    CAN High = Pin 7
    CAN Gnd = Pin 3
    GND = Pin 6 (90° version only)
    CAN V+ = Pin 9 (90° version only)
    (shield = housing)

Norm references / Approvals

  • UL File No. E331560

Product Make-up

  • D-Sub plug, 9-pin, fixing screws 4-40 UNC
  • Screw connection
  • Improved electromagnetic compatibility (EMC) by metallized housing
  • For cable outer diameter: 5 - 8 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001132
  • ETIM 5.0 Class-Description: D-Sub connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001132
  • ETIM 6.0 Class-Description: D-Sub connector

Dimensions

  • 60 mm x 40 mm x 17 mm - 90°
    67,5 mm x 35 mm x 17 mm - 180°
  • (LxWxH)

Connection type

  • Screwing

Protection rating

  • IP 20

Terminating resistor

  • 120 Ω

Interfaces

  • CAN bus station:
    D-Sub socket, 9-pin
    CAN bus cable:
    6 terminal blocks for wires up to 0.8 mm²

Permissble ambient conditions

  • Operating temperature: -25°C to +85°C
  • *The max. temperature for UL is 60 °C

  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.