UNITRONIC® BUS PB FD P COMBI

Highly flexible, halogenfree PROFIBUS HYBRID cables

Bus cable for PROFIBUS-DP, -FMS and FIP. HYBRID: Data transmission and power supply. Temperature range from -40°C bis +80°C

Supplementary automation components from Lapp Mechanical and plant engineering Power chain

PROFIBUS

Article number Article designation Number of pairs and conductor diameter (mm) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® BUS PB FD P COMBI
2170227
UNITRONIC® BUS PB FD P COMBI 1 x 2 x 0.64 Ø + 3 x 1.0 mm² 10.1 59 125

Benefits

  • For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required
  • For highly flexible applications (power chains, moving machine parts)
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).

Product features

  • HYBRID: cable for data transmission + power supply
  • Flame-retardant according IEC 60332-1-2

Product Make-up

  • Fine-wire, bare copper strand
  • 1x2x0.64: red, green
    3x1.0 (AWG18): grenn/yellow, black, blue
  • Core insulation: PE
  • Tin-plated copper wire braiding
  • Outer sheath: PUR, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • (not for power applications) 100 V

Test voltage

  • Core/core: 600 V

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • Flexing: -5°C to +50°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.