UNITRONIC® BUS PB FD P

Halogenfree, highly flexible PROFIBUS cable

Bus cable for PROFIBUS-DP, -FMS and FIP. Halogen free and enhanced flame retardance. Temperature range from -40°C bis +80°C

Halogen-free Oil-resistant Power chain

PROFIBUS

Article number Article designation Number of pairs and conductor diameter (mm) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
For highly flexible applications (e.g. power chains) - conventional cable assembly
2170222
UNITRONIC® BUS PB FD P 1 x 2 x 0.64 8 30.1 64

Benefits

  • Due double screening it is suitable for installation in electromagnetically demanding areas
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).
  • For highly flexible applications (power chains, moving machine parts)
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product features

  • Halogen-free
  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply
    (cable type A, PROFIBUS-DP):
    93.75 kbit/s = 1200 m
    187.5 kbit/s = 1000 m
    500 kbit/s = 400 m
    1.5 Mbit/s = 200 m
    12.0 Mbit/s = 100 m

Product Make-up

  • Stranded bare copper wire
  • Core insulation: foam skin, (O2YS)
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath: PUR, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • (not for power applications) 250 V

Torsion movement in WTG (wind turbine generator)

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • 65 mm

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • Flexing: -30°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.