UNITRONIC® BUS PB FESTOON

PROFIBUS cable for cable trolley applications

Bus cable for PROFIBUS-DP, -FMS and FIP. UL/CSA-approvals (CMG, CL3, SUN RES, Oil Res I), Flame retardant CSA FT4 UL, oil resistant UL OIL RES I

Supplementary automation components from Lapp Mechanical and plant engineering Flame-retardant Oil-resistant

UL PROFIBUS

Article number Article designation Number of cores and mm² per conductor Dimension and cross section in mm2 Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
Highly flexible application
2170331
UNITRONIC® BUS PB Festoon 1 x 2 x 0.64 1 x 2 x 0.64 8 26 64

Benefits

  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • CL3 for installation on trays

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).

Product features

  • FESTOON: for cable trolley (festoon)
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply
    (cable type A, PROFIBUS-DP):
    93.75 kbit/s = 1200 m
    187.5 kbit/s = 1000 m
    500 kbit/s = 400 m
    1.5 Mbit/s = 200 m
    12.0 Mbit/s = 100 m

Norm references / Approvals

  • With UL/CSA certification (CMG, CL3, SUN RES, Oil Res I)
  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I

Product Make-up

  • Outer sheath: special PVC compound

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • 600 V (not for power applications)

Minimum bending radius

  • Flexing: 70 mm
  • Fixed installation: 30 mm once

Test voltage

  • Core/core: 2000 V

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.