UNITRONIC® LiYCY (TP)

Screened data transmission cable with colour code acc. to DIN 47100 and twisted pairs

UNITRONIC® LiYCY (TP): Low-frequency PVC data cable, DIN 47100 coded, 0.34² Maxi TERMI-POINT®, Twisted pairs, Flame retardant, Screened, Instrumentation Control

  • TP = twisted pair
  • Further dimensions/colours on request
  • CPR: Article number choice under www.lappkabel.com/cpr

Interference signals

CE Fire

Article number Dimension and cross section in mm2 Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
UNITRONIC® LiYCY (TP)
0035131
2 x 2 x 0.14 5.3 18.5 39
0035141
3 x 2 x 0.14 5.8 23 48
0035132
4 x 2 x 0.14 6.2 26.6 54
0035133
6 x 2 x 0.14 7.1 48.5 85
0035150
8 x 2 x 0.14 8.2 53.7 97
0035134
10 x 2 x 0.14 8.7 59 110
0035135
12 x 2 x 0.14 8.9 66 142
0035136
16 x 2 x 0.14 10.2 79 154
0035142
20 x 2 x 0.14 11.3 97 184
0035137
25 x 2 x 0.14 12.5 113 238
0035800
2 x 2 x 0.25 6.3 28 54
0035801
3 x 2 x 0.25 7.1 39.6 68.5
0035802
4 x 2 x 0.25 7.6 44.9 81
0035803
6 x 2 x 0.25 8.5 69.5 115
0035804
8 x 2 x 0.25 10.3 76.9 130
0035805
10 x 2 x 0.25 11 102 158
0035806
12 x 2 x 0.25 11.3 120 190
0035807
16 x 2 x 0.25 12.5 146.5 238
0035808
25 x 2 x 0.25 16.1 205 344
0035810
2 x 2 x 0.5 7.9 48.1 93
0035811
3 x 2 x 0.5 8.7 73.7 116
0035812
4 x 2 x 0.5 9.4 82 127
0035813
6 x 2 x 0.5 11.1 110 198
0035814
8 x 2 x 0.5 13.1 139 259
0035816
12 x 2 x 0.5 14.9 198.3 354
0035817
16 x 2 x 0.5 16.5 240 459
0035820
2 x 2 x 0.75 8.5 58 106
0035821
3 x 2 x 0.75 9.4 84 140
0035822
4 x 2 x 0.75 10.7 108 179
0035827
5 x 2 x 0.75 11.1 126 215
0035823
6 x 2 x 0.75 12.1 146 246
0035824
8 x 2 x 0.75 14.7 180 305
0035825
12 x 2 x 0.75 16.2 261 456
0035830
2 x 2 x 1.0 9 84 142
0035831
3 x 2 x 1.0 10 96 173
0035832
4 x 2 x 1.0 11.3 121 212
0035836
5 x 2 x 1.0 11.8 161 266

Benefits

  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • Overall braid minimises electrical
    interference

Application range

  • Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • Dry or damp rooms

Product features

  • Good protection against capacitive interference from electric fields (e.g. power cable)
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.