UNITRONIC® PUR CP (TP)

Screened data transmission cable with PUR outer sheath and twisted pairs for harsh conditions

UNITRONIC® PUR CP (TP): Low-frequency PUR data cable, PVC cores DIN 47100 Twisted pairs, Screened, PUR jacket, Outdoor, Flame retardant, Oil/ Abrasion resistant

TP = twisted pair

Mechanical resistance Oil-resistant Interference signals UV-resistant

CE Fire

Article number Number of pairs and conductor cross section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® PUR CP (TP)
0032850
2 x 2 x 0.25 6.3 28 54
0032851
3 x 2 x 0.25 7.1 40 66
0032852
4 x 2 x 0.25 7.6 45 81
0032854
6 x 2 x 0.25 8.5 70 115
0032860
2 x 2 x 0.5 7.9 48 93
0032861
3 x 2 x 0.5 8.7 74 129
0032862
4 x 2 x 0.5 9.4 82 146
0032864
6 x 2 x 0.5 11.1 110 198

Benefits

  • Data transmission cable with PUR sheath for increased mechanical stress, wear- and tear-resistant
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • For harsh environmental conditions where robust and screened cables with small dimensions are necessary

Product features

  • Low-adhesive surface
  • PUR outer sheath is resistant to most oilsand hydraulic fluids
  • Special notch and tear-resistance
  • Good UV-resistance
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PUR
    Outer sheath colour: pebble grey (RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.