UNITRONIC® ROBUST C

Halogen-free data transmission cable with colour code acc. to DIN 47100 - resistant to a wide range of chemical media

UNITRONIC® ROBUST C: Screened low-frequency data cable, Biopetroleum/ cleaner/ hot water/ hydraulic fluid resistance, -40/+90°C Outdoor Food Beverage Composting

  • Excellent weather resistance
  • Good chemical resistance

Food & Beverage Suitable for outdoor use Good chemical resistance Halogen-free Cold-resistant UV-resistant

CE ECOLAB

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® ROBUST C
1032050
2 x 0.14 3.9 9.3 25
1032051
3 x 0.14 4.1 10.8 28
1032052
4 x 0.14 4.3 13.5 34
1032053
5 x 0.14 4.6 15 38
1032055
7 x 0.14 4.9 19 46
1032056
8 x 0.14 5.8 22 60
1032057
10 x 0.14 6.1 25.8 63
1032058
12 x 0.14 6.3 28.9 70
1032060
18 x 0.14 7.3 44 102
1032061
25 x 0.14 8.4 56.1 128
1032062
2 x 0.25 4.5 12.7 33
1032063
3 x 0.25 4.7 16.3 40
1032064
4 x 0.25 5 18.8 46
1032065
5 x 0.25 5.6 22.5 57
1032067
7 x 0.25 6 28.6 69
1032068
8 x 0.25 7.1 33.6 92
1032069
10 x 0.25 7.5 42.8 101
1032070
12 x 0.25 7.7 47.7 111
1032072
18 x 0.25 8.8 62.8 148
1032073
25 x 0.25 10.6 86.5 202
1032074
2 x 0.34 4.9 15.7 44
1032075
3 x 0.34 5.1 20.4 54
1032076
4 x 0.34 5.7 23.6 66
1032077
5 x 0.34 6.2 28.2 78
1032079
7 x 0.34 6.8 36 95
1032080
8 x 0.34 7.8 45.3 127
1032081
10 x 0.34 8.3 53.9 137
1032082
12 x 0.34 8.5 60.7 152
1032084
16 x 0.34 9.4 77.9 191
1032085
18 x 0.34 10.2 84.7 216
1032086
25 x 0.34 11.9 115.7 288

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For indoor and outdoor use

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • Based on VDE 0812
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • Tinned-copper braiding
  • Outer sheath made of special TPE
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km
  • C/S approx. 100 nF/km

Specific insulation resistance

  • > 20 GOhm x cm

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.