UNITRONIC® FD CP plus

Screened highly flexible data transmission cable with PUR outer sheath - UL/CSA-listed

UNITRONIC® FD CP plus: Low-frequency PUR data cable UL AWM 1000V VW-1 Halogen-free, Highly flexible, energy/ drag chain, low capacitance, screened, -40°C/ +80°C

  • Flexible at low temperatures
  • Low capacitance
  • Halogen-free

Wind Energy Halogen-free Cold-resistant Mechanical resistance Oil-resistant Power chain Interference signals Torsion-resistant

CE CULUS RU C_RU Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® FD CP plus
0028880
2 x 0.14 4.3 11.2 33
0028881
3 x 0.14 4.5 14.1 36
0028882
4 x 0.14 4.8 15.5 40
0028883
5 x 0.14 5.1 18.3 45
0028884
7 x 0.14 5.7 27.8 51
0028885
10 x 0.14 6.7 39.3 59
0028886
14 x 0.14 6.8 45.3 62
0028887
18 x 0.14 7.4 54.1 118
0028888
25 x 0.14 8.9 68.4 157
0028889
2 x 0.25 4.7 14.9 38
0028890
3 x 0.25 4.9 18.8 45
0028891
4 x 0.25 5.3 21.3 52
0028892
5 x 0.25 5.6 31 69
0028893
7 x 0.25 6.4 39.6 76
0028894
10 x 0.25 7.6 53.9 98
0028895
14 x 0.25 7.9 64.2 120
0028896
18 x 0.25 8.6 78.4 142
0028897
25 x 0.25 10.4 101 213
0028898
2 x 0.34 5.1 18.1 40
0028899
3 x 0.34 5.4 28.7 50
0028900
4 x 0.34 5.8 35.7 60
0028901
5 x 0.34 6.2 39.1 70
0028902
7 x 0.34 7.1 52.7 109
0028903
10 x 0.34 8.6 67.4 147
0028904
14 x 0.34 8.8 85.8 166
0028905
18 x 0.34 9.8 99.7 190
0028906
25 x 0.34 11.8 155 260

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • Overall braid minimises electrical
    interference
  • UL AWM voltage rating 1000V in case of internal wiring allows for internal laying next to power cables with applied UL rating of 1kV
  • In the USA inside of industrial machines, per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)

Application range

  • Suitable for use in measuring, control and regulating circuits
  • Drag chain use - in case of horizontal installation travel distances up to 100 m
  • For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product features

  • Halogen-free, has low capacitance and is flexible down to -40°C
  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Low-adhesive surface, resistant to hydrolysis and microbes, commonly for outdoor use (not in North America) thanks to UV and ozone resistance
  • Flame retardance: IEC 60332-1-2, VW-1, FT2
  • Designed for 5 up to 10 million bending/unbending cycles (constant flex) in drag chains

Norm references / Approvals

  • cULus CMX certified by UL (UL: E236660)
  • cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Based on Polyolefin
  • Non-woven wrapping
  • Tinned-copper braiding
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 500 V

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -40°C to +80°C
    cULus CMX: max. +75°C
    cRUus AWM: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.