UNITRONIC® FD P plus

Highly flexible data cable with PUR jacket and AWM certification for US & Canadian use

UNITRONIC® FD P plus: Low-frequency PUR data cable UL AWM 1000V VW-1 halogen-free highly flexible, energy/ drag chain constant flex, low capacitance, -40°C/80°C

  • Flexible at low temperatures
  • Low capacitance
  • Halogen-free

Halogen-free Cold-resistant Mechanical resistance Oil-resistant Power chain

CE RU C_RU Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® FD P plus
0028647
2 x 0.14 3.7 2.8 20
0028650
3 x 0.14 3.9 4.1 25
0028651
4 x 0.14 4.2 5.6 30
0028652
5 x 0.14 4.5 7 34
0028677
6 x 0.14 4.8 8.4 42
0028653
7 x 0.14 5.1 9.8 48
0028654
10 x 0.14 6.1 14 60
0028678
12 x 0.14 5.9 16.8 67
0028656
18 x 0.14 6.8 25.2 87
0028657
25 x 0.14 8.3 35 120
0028658
2 x 0.25 4.1 5 27
0028659
3 x 0.25 4.3 7.5 32
0028660
4 x 0.25 4.7 10 35
0028661
5 x 0.25 5 12.5 49
0028679
6 x 0.25 5.4 15 55
0028662
7 x 0.25 5.8 17.5 43
0028663
10 x 0.25 7 25 72
0028680
12 x 0.25 6.7 30 87
0028664
14 x 0.25 7.1 35 73
0028665
18 x 0.25 8 45 104
0028666
25 x 0.25 9.8 62.5 133
0028667
2 x 0.34 4.5 6.8 33
0028668
3 x 0.34 4.8 10.2 39
0028669
4 x 0.34 5.2 13.6 41
0028670
5 x 0.34 5.6 17 44
0028671
7 x 0.34 6.5 23.8 55
0028672
10 x 0.34 8 34 85
0028673
14 x 0.34 8.2 47.6 94
0028674
18 x 0.34 9 61.2 131
0028675
25 x 0.34 11 85 200

Benefits

  • Well-proven and reliable
  • Wide temperature range for applications in harsh climatic environments
  • UL AWM voltage rating 1000V in case of internal wiring allows for internal laying next to power cables with applied UL rating of 1kV
  • In the USA inside of industrial machines, per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)

Application range

  • Highly flexible data cable with PUR outer sheath, meets the highest service life requirements, even under harsh climatic conditions
  • Suitable for use in measuring, control and regulating circuits
  • Drag chain use - in case of horizontal installation travel distances up to 100 m
  • For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3

Product features

  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Commonly for outdoor use (not in North America), thanks to UV and ozone resistance
  • Flame retardance ratings: IEC 60332-1-2, FT2 (Horizontal flame test)
  • Halogen-free, has low capacitance and is flexible down to -40°C
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil resistant

Norm references / Approvals

  • Based on VDE 0812
  • cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Based on Polyolefin
  • Non-woven wrapping
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Minimum bending radius

  • Flexing: 5 x outer diameter
  • Fixed installation: 3 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -40°C to +80°C
    cRUus AWM: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.