UNITRONIC® LiYCY (TP) A

Screened data transmission cable with colour code acc. to DIN 47100 and twisted pairs - UL/CSA recognized

UNITRONIC® LiYCY (TP) A: Low-frequency PVC data cable DIN 47100, UL CSA AWM, Flexible, 0.34² Maxi TERMI-POINT®, Twisted Pairs, Screened, Instrumentation Control

  • A for Advanced
    here: UL and CSA certifications
  • Further dimensions/colours on request

Interference signals

CE CSA RU Fire

Article number Number of cores and AWG per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
UNITRONIC® LiYCY (TP) A
0066202
2 x 2 x AWG26/7 5.5 18 38
0066204
4 x 2 x AWG26/7 6.4 24 58
0066205
5 x 2 x AWG26/7 6.6 30 58
0066208
8 x 2 x AWG26/7 7.9 53 85
0066210
10 x 2 x AWG26/7 8.7 55 106
0066212
12 x 2 x AWG26/7 8.9 64 113
0066216
16 x 2 x AWG26/7 10.2 87 149
0066232
2 x 2 x AWG24/7 6.1 24.5 50
0066233 3 x 2 x AWG24/7 6.7 28.9 62
0066234
4 x 2 x AWG24/7 7.2 33.5 70
0066235
5 x 2 x AWG24/7 7.5 46.3 91
0066238
2 x 2 x AWG22/7 7.4 38 71
0066239
3 x 2 x AWG22/7 8.1 45.1 95
0066240
4 x 2 x AWG22/7 8.8 54.6 102
0066242
2 x 2 x AWG20/7 8.2 49.7 93
0066243
3 x 2 x AWG20/7 9.1 60.1 102
0066244
4 x 2 x AWG20/7 10.2 78.7 120
0066219 5 x 2 x AWG20/7 10.7 88.9 156
0066220 6 x 2 x AWG20/7 11.6 100.6 184
0066262
2 x 2 x AWG19/19 8.7 65.2 140
0066221 3 x 2 x AWG19/19 10 69.2 145

Benefits

  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • For the North American market
  • Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA
    certified cables are used.

Product features

  • Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm references / Approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Product Make-up

  • Multi-wire strand made of tinned copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of special PVC compound
    Outer sheath colour: Dark grey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • UL/CSA: 300 V

Test voltage

  • 1500 V

Temperature range

  • Occasional flexing: -5°C up to +70°C (UL: +80 °C)
  • Fixed installation (IEC): -40°C bis +80°C
    UL: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 152 m; Drum 305 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.