UNITRONIC® LiYY A

Data transmission cable with colour code acc. to DIN 47100 - UL/CSA recognized

UNITRONIC® LiYY A: Low-frequency PVC data cable, DIN 47100 color coded, UL CSA AWM, Flexible (0.34² Maxi TERMI-POINT®), Flame retardant, Instrumentation Control

  • A for Advanced
    here: UL and CSA certifications
  • Further dimensions/colours on request

CE CSA RU Fire

Article number Number of cores and AWG per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
UNITRONIC® LiYY A
0022403
3 x AWG26/7 3.8 4.2 18
0022404
4 x AWG26/7 4 5.6 23
0022405
5 x AWG26/7 4.3 7 25
0022408
8 x AWG26/7 5.1 11.2 34
0022412
12 x AWG26/7 5.8 16.8 47
0022416
16 x AWG26/7 6.3 22.4 58
0022421
21 x AWG26/7 7 29.4 63
0022502
2 x AWG24/7 4 4.6 20
0022505
5 x AWG24/7 4.8 11.5 32
0022508
8 x AWG24/7 5.7 18.4 46
0022512
12 x AWG24/7 6.6 27.6 64
0022602
2 x AWG22/7 4.8 6.8 32.8
0022603
3 x AWG22/7 5 10.2 35
0022604
4 x AWG22/7 5.4 13.6 45.9
0022605
5 x AWG22/7 5.9 17 55.8
0022607
7 x AWG22/7 6.4 23.3 68.9
0022608
8 x AWG22/7 6.9 27.2 75.5
0022612
12 x AWG22/7 8.2 40.8 103
0022616
16 x AWG22/7 9.1 54.4 131.2
0022624
24 x AWG22/7 11.6 81.6 190
0022632
2 x AWG20/7 5.3 11.2 40
0022642
2 x AWG19/19 5.6 15 48

Benefits

  • For various applications

Application range

  • Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA
    certified cables are used.
  • For the North American market

Product features

  • Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm references / Approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Product Make-up

  • Multi-wire strand made of tinned copper wires
  • Core insulation made of PVC
  • Outer sheath made of special PVC compound
    Outer sheath colour: Dark grey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Conductor stranding

  • AWG conductor sizes, 7 or 19 wires

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x Outer diameter

Nominal voltage

  • UL/CSA: 300 V

Test voltage

  • 1500 V

Temperature range

  • Occasional flexing: -5°C up to +70°C (UL: +80 °C)
  • Fixed installation (IEC): -40°C bis +80°C
    UL: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 152 m; Drum 305 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.