J-Y(ST)Y...LG Indoor Cable

Installation cable in accordance with DIN VDE 0815

J-Y(ST)Y...LG indoor installation cable for telecommunication/ information processing, solid conductor/ stationary use, layered stranding, static foil, VDE 0815

Interference signals

CE Fire

Article number Number of double cores Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
J-Y(ST)Y...LG copper conductor 0.6 mm
1591301 2 5.5 13 40
1591302 3 6.3 18 50
1591303 4 6.7 24 60
1591304 5 7.2 30 70
1591305 6 7.5 35 80
1591306 8 8 46 90
1591307 10 9 58 110
1591308 12 9.5 71 130
1591310 16 10.5 93 160
1591311 20 11 116 190
1591312 24 11.5 139 220
1591313 30 13 172 280
1591315 50 17 286 430
1591318 100 23 568 850
J-Y(ST)Y...LG copper conductor 0.8 mm
1591500 1 6 11 40
1591501 2 7 21 60
1591502 3 8.5 31 80
1591503 4 9 41 100
1591505 6 10.5 62 140
1591506 8 11.5 82 170
1591507 10 13 102 220
1591508 12 14 123 250
1591511 20 16.5 204 380

Benefits

  • Indoor telephone cables transmit analogue or digital signals
  • Aluminium-laminated plastic foil static screen with tin-plated drain wire minimises the interference of high frequency, electromagnetic fields
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Connection cable for use in electronics and in measurement, control and signal applications
  • In news and communication applications, the following connections can be installed: telephone, telefax, telex, standard modems for postal services; burglar and fire alarm systems (cf. fire alarm cables); communication and paging systems; access control, time and data control systems
  • Can be used in dry and wet interiors for fixed installation on and under plaster

Product features

  • The 2-paired versions = star quad cable design
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • In accordance with DIN VDE 0815type J-Y(ST)Y...LG

Product Make-up

  • Solid bare copper conductor
  • Core insulation made of PVC
  • Cores twisted in pairs,
    pairs twisted together,
    foil wrapping over cable core,
    static screen made of aluminium-laminated plastic film with copper drain wire
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000829
  • ETIM 5.0 Class-Description: Signal-/telecommunications cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000829
  • ETIM 6.0 Class-Description: Signal-/telecommunications cable

Core identification code

  • according to VDE 0815,
    refer to Appendix T10

Coupling

  • (800 Hz): K1: 80% ≤ 300 pF/100m

Conductor cross-section in

  • 0.6 mm: 0.28 mm²
  • 0.8 mm: 0.50 mm²

Cable attenuation/attenuation

  • 0.6 mm: 1.7 dB/km
  • 0.8 mm: 1.1 dB/km

Minimum bending radius

  • Fixed installation: 10 x outer diameter

Test voltage

  • Core/core: 800 V
  • Core/screen: 800 V

Loop resistance

  • 0.6 mm: max. 130 ohm/km
  • 0.8 mm: max. 73.2 ohm/km

Temperature range

  • Occasional flexing: -5°C to +50°C
  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 100/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.