EPIC® POWERLOCK Crimp contacts

Contacts, tools, accessories for circular connectors

EPIC® POWERLOCK 660A crimp contacts from 35mm2 up to 240mm²

  • Max. crimp 660 A
  • Do not plug with screw-type (400 A)
  • Made in Europe
Article number Article designation Version Crimp sunk PU
M12 threaded post contact, contact retaining pin included
Drain - for type A1 C
44420260
POWERLOCK SP M12 Contact Drain, M12 Thread for cable lugs - 1
Source - for type A6 C
44420261
POWERLOCK QP M12 Lamella contact source, M12 thread for cable lug - 1
Drain - for type F6 C and A1 C
44420293
POWERLOCK SCM 35 35 mm² 35 1
44420294
POWERLOCK SCM 50 50 mm² 50 1
44420295
POWERLOCK SCM 70 70 mm² 70 1
44420231
POWERLOCK SCM 95 95mm² 95 1
44420233
POWERLOCK SCM 120 120 mm² 120 1
44420256
POWERLOCK SCM 150 150 mm² 150 1
44420234
POWERLOCK SCM 185 185 mm² 185 1
44420235
POWERLOCK SCM 240 240mm²/300mm² 240 1
Crimp contact for small cable Ø, contact retaining pin included
Drain - for type F6 C and A1 C
44420339
POWERLOCK SCM 240 NEW 240 mm² 240 1
Crimp contact, contact retaining pin included
Source - for type D6 C and A6 C
44420290
POWERLOCK QCM 35 35 mm² 35 1
44420291
POWERLOCK QCM 50 50 mm² 50 1
44420292
POWERLOCK QCM 70 70 mm² 70 1
44420236
POWERLOCK QCM 95 95mm² 95 1
44420238
POWERLOCK QCM 120 120 mm² 120 1
44420257
POWERLOCK QCM 150 150 mm² 150 1
44420239
POWERLOCK QCM 185 185 mm² 185 1
44420240
POWERLOCK QCM 240 240mm²/300mm² 240 1
Crimp contact for small cable Ø, contact retaining pin included
Source - for type D6 C and A6 C
44420324
POWERLOCK QCM 240 NEW 240 mm² 240 1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.