EPIC® SIGNAL D-SUB Contacts

EPIC® SIGNAL DSUB contacts for M23 DSUB inserts, MC 20 module, MH Gigabit module

Made in Germany

Supplementary automation components from Lapp Mechanical and plant engineering Rail Wind Energy Suitable for outdoor use Robust Voltage

Article number Article description Contact type PL_DYN_LEITERQUERSCHNITT Surface Stripping length (mm) Pieces / PU
44423357
D-SUB 1,0 machined male 1.0 - 0.25 Ag 6,0 100
44423356
D-SUB 1,0 machined female 0.25 - 1.0 Ag 6,0 100

Termination methods

  • Crimp termination: 0,25mm² ... 1,0mm²

Material

  • brass gold plated CuZn / Au

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.