EPIC® MC Module removal tool

The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.

The special tool is intended to remove built-in modules from the frames.

Supplementary automation components from Lapp Mechanical and plant engineering Wind Energy

Article number Article description Pieces / PU
MC module removal tool
11171200
MC module removal tool 1

Benefits

  • This tool is used to lift built-in modules out of the module frames

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.