SP Metal print

SP Metal print stand embossing machine for metal plates

Mechanical and plant engineering Heat-resistant Cold-resistant Robust UV-resistant

Article number Article designation Width x length (mm) Text height (mm) Markers / PU PU
61725991
SP 1 embosser 2mm - 2 - 1
61725990
SP 1 embosser 3mm - 3 - 1
61725992
SP 1 embosser 4mm - - - 1
61725993
SP 1 embosser 5mm - 5 - 1
61726000
PK Spare embossing wheel 2mm - 2 - 1
61726001
PK Spare embossing wheel 3mm - 3 - 1
61726002
PK Spare embossing wheel 4mm - 4 - 1
61726003
PK Spare embossing wheel 5mm - 5 - 1
Suitable blank markers
83251576
FLEXIMARK® SMC blank 9,9-110 9.9 x 110.0 - 50 1
83251575
FLEXIMARK® SMC blank 9,9-75 9.9 x 75.0 - 50 1

Benefits

  • Small and space-saving for narrow available space
  • One or two-hand operation

Application range

  • Stand embossing machine for metal plates
  • Cable and component marking system
  • For outdoor applications

Product features

  • Pressure limit for uniform embossing depth
  • Adjustable stop through terminal strip
  • The adjustable automatic feed of the work table ensures that the correct distances are maintained between the embossed characters

Included

  • Blank markers: 50 markers/PU
  • Embossing machine incl. embossing wheel for selected font size.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000610
  • ETIM 5.0 Class-Description: Label maker

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000610
  • ETIM 6.0 Class-Description: Label maker

Note

  • Equipment dimensions: H = 303 mm; footprint 145 x 120 mm
  • Weight: 6.5 kg

General

  • Max. label size: 140x90mm
    Max. insertion depth: 90mm
  • Lettering heigth: 2, 3, 4 or 5mm
    Available characters: A-Z, 0-9, +/-,

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.