FLEXIMARK® Cablelabel PUR

FLEXIMARK® Cablelabel PUR are cable markers made of polyurethane for assembly with cable ties, particular interesting for rough areas.

PUR 60x10 included in FLEXIMARK® sample bag (article no. M3251010)

Food & Beverage Oil & Gas Rail Suitable for outdoor use Good chemical resistance Flame-retardant Halogen-free UV-resistant

Article number Article designation Colour Width x length (mm) Markers / PU PU
Mounting centrally (with 1 cable tie)
83280275
FLEXIMARK® Cablelabel PUR 20x30 YE Diamond yellow 30.0 x 20.0 1000 1
83280276
FLEXIMARK® Cablelabel PUR 20x30 WH Diamond white 30.0 x 20.0 1000 1
Mounting left (with 1 cable tie)
83280277
FLEXIMARK® Cablelabel PUR 55x12 YE yellow 12.0 x 55.0 1000 1
83280278
FLEXIMARK® Cablelabel PUR 55x12 WH white 12.0 x 55.0 1000 1
Mounting two-sided (with 2 cable ties)
83280279
FLEXIMARK® Cablelabel PUR 35x10 YE yellow 10.0 x 35.0 1000 1
83260191
FLEXIMARK® Cablelabel PUR 60x10 YE yellow 10.0 x 60.0 1000 1
83260192
FLEXIMARK® Cablelabel PUR 75x15 YE yellow 15.0 x 75.0 1000 1
83260193
FLEXIMARK® Cablelabel PUR 75x25 YE yellow 25.0 x 75.0 500 1
83255321
FLEXIMARK® Cablelabel PUR 100x60 YE yellow 60.0 x 100.0 250 1
83280280
FLEXIMARK® Cablelabel PUR 35x10 WH white 10.0 x 35.0 1000 1
83260194
FLEXIMARK® Cablelabel PUR 60x10 WH white 10.0 x 60.0 1000 1
83260195
FLEXIMARK® Cablelabel PUR 75x15 WH white 15.0 x 75.0 1000 1
83260196
FLEXIMARK® Cablelabel PUR 75x25 WH white 25.0 x 75.0 500 1
83255322
FLEXIMARK® Cablelabel PUR 100x60 WH white 60.0 x 100.0 250 1
83280260 FLEXIMARK® Cablelabel PUR 60x10 RD red 10.0 x 60.0 1000 1
83280261
FLEXIMARK® Cablelabel PUR 75x15 RD red 15.0 x 75.0 1000 1
83280262
FLEXIMARK® Cablelabel PUR 75x25 RD red 25.0 x 75.0 500 1
83280263
FLEXIMARK® Cablelabel PUR 60x10 OG orange 10.0 x 60.0 1000 1
83280264
FLEXIMARK® Cablelabel PUR 75x15 OG orange 15.0 x 75.0 1000 1
83280265
FLEXIMARK® Cablelabel PUR 75x25 OG orange 25.0 x 75.0 500 1
83280266
FLEXIMARK® Cablelabel PUR 60x10 BU blue 10.0 x 60.0 1000 1
83280267
FLEXIMARK® Cablelabel PUR 75x15 BU blue 15.0 x 75.0 1000 1
83280268
FLEXIMARK® Cablelabel PUR 75x25 BU blue 25.0 x 75.0 500 1
83280269
FLEXIMARK® Cablelabel PUR 60x10 BK black 10.0 x 60.0 1000 1
83280270
FLEXIMARK® Cablelabel PUR 75x15 BK black 15.0 x 75.0 1000 1
83280271
FLEXIMARK® Cablelabel PUR 75x25 BK black 25.0 x 75.0 500 1
83280272
FLEXIMARK® Cablelabel PUR 60x10 GN green 10.0 x 60.0 1000 1
83280273
FLEXIMARK® Cablelabel PUR 75x15 GN green 15.0 x 75.0 1000 1
83280274
FLEXIMARK® Cablelabel PUR 75x25 GN green 25.0 x 75.0 500 1

Benefits

  • Good UV-resistance
  • Good chemical resistance
  • Highly flexible material
  • Hydrolysis and micro organism resistant

Application range

  • Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)
  • Can be mounted directly on the cable together with plastic cable ties

Norm references / Approvals

  • Extremely flame-retardant according to UL 94 V0
  • MIL 81531 and MIL-STD-202G

Note

  • Can be printed with the FLEXIMARK® Software and the FLEXIMARK® Thermal transfer printer SQUIX or EOS5
  • Recommended ribbon:
    Text colour black: FTI-Y 60-360 BK (article no. 83260201),
    Text colour white: FTI-X 55-300 WH (article no. 83260260)
  • With customized print: see product FLEXIMARK® Cablelabel PUR FCC

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system

Colour delivered

  • Standard colour: yellow, white
  • Also available in red, orange, blue, green and black

Material

  • Halogen-free polyurethane

Temperature range

  • -50°C to +100°C
  • Could also withstand +125°C in the short term

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.