FLEXIMARK® Flexiprint TF

FLEXIMARK® Flexiprint TF are markers for single core marking and marking of glass fibre cables, easy and quick to install.

TF1 included in FLEXIMARK® sample bag (article no. M3251010)

Good chemical resistance Halogen-free Assembly time UV-resistant

Article number Article designation Colour For mm² PL_ABMESSUNGA B (mm) C (mm) D (mm) E (mm) Markers / PU PU
Small packaging
83255011 FLEXIMARK® Flexiprint TF0 WH600 white 0.25 - 0.75 22.9 5.2 3.9 13.1 2.4 600 1
83255012 FLEXIMARK® Flexiprint TF1 WH600 white 0.75 - 1.5 23 5.2 4.9 11.2 3.5 600 1
83255013 FLEXIMARK® Flexiprint TF1B WH600 white 1.5 - 2.5 25 5.7 5.9 11.2 4.2 600 1
83255014 FLEXIMARK® Flexiprint TF2 WH600 white 2.5 - 6.0 26 7 6.5 11 5.5 600 1
83255015 FLEXIMARK® Flexiprint TF3 WH600 white 6.0 - 16.0 41 11 10.5 17 8.4 200 1
Large packaging
83254372 FLEXIMARK® Flexiprint TF0 YE yellow 0.25 - 0.75 22.9 5.2 3.9 13.1 2.4 2000 1
83254378
FLEXIMARK® Flexiprint TF1 YE yellow 0.75 - 1.5 23 5.2 4.9 11.2 3.5 2000 1
83254354 FLEXIMARK® Flexiprint TF1L WH yellow 0.75 - 1.5 34 5.2 5 22 3.5 2000 1
83254374 FLEXIMARK® Flexiprint TF1B YE yellow 1.5 - 2.5 25 5.7 5.9 11.2 4.2 2000 1
83254359 FLEXIMARK® Flexiprint TF1BL YE yellow 1.5 - 2.5 36 5.7 6 22 4.2 2000 1
83254375 FLEXIMARK® Flexiprint TF2 YE yellow 2.5 - 6.0 26 7 6.5 11 5.5 2000 1
83254376 FLEXIMARK® Flexiprint TF3 YE yellow 6.0 - 16.0 41 11 10.5 17 8.4 1000 1
83254365 FLEXIMARK® Flexiprint TF0 WH white 0.25 - 0.75 22.9 5.2 3.9 13.1 2.4 2000 1
83254366 FLEXIMARK® Flexiprint TF1 WH white 0.75 - 1.5 23 5.2 4.9 11.2 3.5 2000 1
83254355 FLEXIMARK® Flexiprint TF1L WH white 0.75 - 1.5 34 5.2 5 22 3.5 2000 1
83254367 FLEXIMARK® Flexiprint TF1B WH white 1.5 - 2.5 25 5.7 5.9 11.2 4.2 2000 1
83254360 FLEXIMARK® Flexiprint TF1BL WH white 1.5 - 2.5 36 5.7 6 22 4.2 2000 1
83254368 FLEXIMARK® Flexiprint TF2 WH white 2.5 - 6.0 26 7 6.5 11 5.5 2000 1
83254369 FLEXIMARK® Flexiprint TF3 WH white 6.0 - 16.0 41 11 10.5 17 8.4 1000 1

Benefits

  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Easy to install

Application range

  • For single core marking
  • Marking of optical fibre cables
  • Marking before assembly
  • For cable cross-sections over 16.00 mm², cable ties can be used for installing single markers

Note

  • Can be printed with the FLEXIMARK® Software and the FLEXIMARK® Thermal transfer printer SQUIX or EOS5
  • Recommended ribbon: R71 110-360 resin BK (article no. 83259609)
  • Normal version: Up to 7 characters
    L version (e.g. LF1L): Up to 15 characters

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Yellow
  • Also available in green, blue and red

Material

  • Halogen-free polyester
  • Thickness: 0.175 mm

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.