POF Measurement Equipment

Measuring equipment set for wavelength range 660 nm and 850 nm; suitable for measuring assembled POF and PCF systems

POF Measurement Equipment for wavelengths 660nm and 850nm; Suitable for the attenuation measurement of assemblied POF and PCF systems; different connector types; Polymer Optical Fibre (980/1000)

Article number Article designation
29500070
POF Optical Transmitter (TMR)
POF TMR Adapter, wavelength 650nm
29500071
POF Optical TMR Adapter HFBR, 650nm
29500072
POF Optical TMR Adapter FSMA, 650nm
29500073
POF Optical TMR Adapter ST(BFOC), 650nm
POF TMR Adapter, wavelength 660nm
29500074
POF Optical TMR Adapter F05, 660nm
29500075
POF Optical TMR Adapter HFBR, 660nm
29500076
POF Optical TMR Adapter FSMA, 660nm
29500077
POF Optical TMR Adapter ST(BFOC), 660nm
29500090
POF OPTICAL TMR ADAPTER SC-RJ,660 NM
POF Optical Power Meter 660/850 nm
29500080
POF Optical Power Meter 660/850 nm
POF Power Meter Adapters
29500081
POF Power Meter Adapter HFBR4501/4521
29500082
POF Power Meter Adapter FSMA
29500083
POF Power Meter Adapter ST(BFOC)
29500084
POF Power Meter Adapter F05
29500085
POF POWER METER ADAPTER SC-RJ
POF Measuring Equiment Set without adapters
29500089
POF Measuring Equiment Set 660/850nm

Benefits

  • Measuring Equiment Set for wavelenghts 660/850nm
  • Suitable for the measurement of assemblied POF and PCF systems

Product features

  • The mesasurement device is supplied without adaters. Please order separatly
  • Optical Transmitter (TMR):
    wavelength dependent on interchangeable adapter
    - 650nm
    - 660nm
    - 850nm (on request)
  • Optical Power Meter:
    for attenuation measurement of
    an assembled POF (PCF) systems
    adapted to Optical Transmitter (TMR)

Product Make-up

  • Optical Transmitter with digital display, wavelength dependent on adapter, active interchangeable adapters are not included, please order separately
  • Optical Power Meter with digital display, wavelength meter 660/850 nm, interchangeable adapters (receiver side) are not included, please order separately
  • Measuring Set (29500089):
    Optical Transmitter and Power Meter as set in a black suitcase, interchangeable adapters are not included

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002609
  • ETIM 5.0 Class-Description: Accessories for optic fibre technique

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002609
  • ETIM 6.0 Class-Description: Accessories for optic fibre technique

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.