SILVYN® EL

SILVYN® EL - plastic spiralized protection conduit with hard PVC spirale and different design

Assembly time

CE cRUus

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® MPC-M/MPC 90°M Suitable for SILVYN® MPC Suitable for SILVYN® MPC 90° PU (m)
SILVYN® EL
61747360
12 10 x 14.5 25 16/1 9 9 30
61747370
16 12 x 16.5 25 16/2 , 20/1 11 , 13,5/1 11 , 13,5/1 30
61747380
20 16 x 21 35 20/2 13,5/2 , 16 13,5/2 , 16 30
61747390
25 22 x 27.5 45 25 x 1,5 21 21 30
61747400
30 25 x 30.5 55 32/1 29/1 29/1 30
61747410
32 28 x 33.5 60 32/2 29/2 29/2 30
61747420
40 35 x 41 80 40 x 1,5 36 36 30
61747430
50 40 x 46.4 105 50 x 1,5 42 - 30
61747440
63 50 x 57 120 63 x 1,5 48 - 30
SILVYN® EL - small packing unit
61737268 12 10.0 x 14.5 25 16/1 9 9 10
61737269 16 12.0 x 16.5 25 16/2 , 20/1 11 , 13,5/1 11 , 13,5/1 10
61737270 20 16.0 x 21.0 35 20/2 13,5/2 , 16 13,5/2 , 16 10
61737271 25 22.0 x 27.5 45 25 x 1,5 21 21 10
61737272 30 25.0 x 30.5 55 32/1 29/1 29/1 10
61737273 32 28.0 x 33.5 60 32/2 29/2 29/2 10
61737274 40 35.0 x 41.0 80 40 x 1,5 36 36 10
SILVYN® EL smooth
61747361
12 10 x 14.2 50 - - - 30
61747371
16 12 x 17.8 50 16/2 , 20/1 11 , 13,5/1 11 , 13,5/1 30
61747381
20 16 x 21.1 70 20/2 13,5/2 , 16 13,5/2 , 16 30
61747391
25 21 x 26.4 90 25x1,5 21 21 30
61747411
32 26.5 x 33.1 140 32/2 29/2 29/2 30
61747421
40 35.4 x 41.8 190 40 x 1,5 36 36 30
61747431
50 40 x 47.9 240 50 x 1,5 42 - 30
61747441
63 51.3 x 59.7 270 63 x 1,5 48 - 30

Benefits

  • Easy assembly of cables and wires due to smooth inner
  • Bendable
  • Crush-resistant
  • A fully insulated system when used in combination with SILVYN® MPC/MPC-M

Application range

  • Mechanical engineering
  • Vehicle construction
  • Vending machine construction
  • Exporters

Product features

  • Flexible
  • Smooth inner wall
  • Dimensionally stable

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Integrated hard PVC spiral
  • Soft PVC outer sheath

Note

  • Smooth version is not UL recognized

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Special soft PVC sheath with hard PVC spiral

Temperature range

  • -20°C to +70°C
  • -5°C to +70°C (smooth version)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.