SILVYN® ELÖ

SILVYN® ELÖ - plastic spiralized protection conduit with hard PVC spirale and different design

Good chemical resistance Assembly time Oil-resistant

CE cRUus

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® MPC-M/MPC 90°M Suitable for SILVYN® MPC Suitable for SILVYN® MPC 90° PU (m)
SILVYN® ELÖ
61751610
12 10 x 14.5 25 16/1 9 9 30
61751620
16 12 x 16.5 25 16/2 , 20/1 11 , 13,5/1 11 , 13,5/1 30
61751630
20 16 x 21 35 20/2 13,5/2 , 16 13,5/2 , 16 30
61751640
25 22 x 27.5 45 25 x 1,5 21 21 30
61751650
30 25 x 30.5 55 32/1 21 21 30
61751660
32 28 x 33.5 60 32/2 29/2 29/2 30
61751670
40 35 x 41 80 40 x 1,5 36 36 30
61751680
50 40 x 46.4 105 50 x 1,5 42 - 30
61751690
63 50 x 57 120 63 x 1,5 48 - 30
SILVYN® ELO - small packing unit
61737290 12 10.0 x 14.5 25 16/1 9 9 10
61737291 16 12.0 x 16.5 25 16/2 , 20/1 11 , 13,5/1 11 , 13,5/1 10
61737292 20 16.0 x 21.0 35 20/2 13,5/2 , 16 13,5/2 , 16 10
61737293 25 22.0 x 27.5 45 25 x 1,5 21 21 10
61737294 30 25.0 x 30.5 55 32/1 21 21 10
61737295 32 28.0 x 33.5 60 32/2 29/2 29/2 10
61737296 40 35.0 x 41.0 80 40 x 1,5 36 36 10
SILVYN® ELO smooth
61751611
12 10 x 14.2 50 - - - 30
61751621
16 12 x 17.8 50 16/2 , 20/1 11 , 13,5/1 11 , 13,5/1 30
61751631
20 16 x 21.1 70 20/2 13,5/2 , 16 13,5/2 , 16 30
61751641
25 21 x 26.4 90 25x1,5 21 21 30
61751661
32 26.5 x 33.1 140 32/2 29/2 29/2 30
61751671
40 35.4 x 41.8 190 40 x 1,5 36 36 30
61751681
50 40 x 47.9 240 50 x 1,5 42 - 30
61751691
63 51.3 x 59.7 270 63 x 1,5 48 - 30

Benefits

  • Resistant to grease, cooling agents and oils, especially ASTM2 testing oil
  • Easy assembly of cables and wires due to smooth inner
  • Bendable
  • Crush-resistant
  • A fully insulated system when used in combination with SILVYN® MPC/MPC-M

Application range

  • Mechanical engineering
  • Machine tools
  • Vending machine construction
  • Applications with strong chemical influences

Product features

  • Oil-resistant
  • Flexible
  • Smooth inner wall
  • Dimensionally stable

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Integrated hard PVC spiral
  • Modified soft PVC sheath

Note

  • Smooth version is not UL recognized

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

Colour delivered

  • Green (RAL 6001)

Material

  • Special soft PVC sheath with hard PVC spiral

Temperature range

  • -20°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.