SILVYN® MPC-M

SILVYN® MPC-M - conduit fitting for use with SILVYN® EL/ELU/ELO/ELT

Halogen-free Mechanical resistance Assembly time Oil-resistant Optimum strain relief Robust Temperature-resistant UV-resistant

CE cRUus

Article number Metric size Clear opening (mm) Suitable for SILVYN® SI Suitable for SILVYN® SP/SP-PU Suitable for SILVYN® EL/ELU/ELO/ELT/ELR Pieces / PU
SILVYN® MPC-M black
55502460
16 x 1.5/1 9 11 x 14 - 12 10
55502461
16 x 1.5/2 10.5 13 x 16 12 x 16 16 10
55502462
20 x 1.5/1 10.5 13 x 16 12 x 16 16 10
55502463
20 x 1.5/2 14.5 - 16 x 20 20 10
55502464
25 x 1.5 19 - 22 x 27 25 10
55502465
32 x 1.5/1 24.5 - - 30 10
55502469
32 x 1.5/2 24.5 - - 32 10
55502466
40 x 1.5 33 - - 40 2
55502467
50 x 1.5 39 - - 50 2
55502468
63 x 1.5 48 - 49 x 56 63 1
SILVYN® MPC-M grey
55502441
16 x 1.5/1 9 11 x 14 - 12 10
55502442
16 x 1.5/2 10.5 13 x 16 12 x 16 16 10
55502443
20 x 1.5/1 10.5 13 x 16 12 x 16 16 10
55502444
20 x 1.5/2 14.5 - 16 x 20 20 10
55502445
25 x 1.5 19 - 22 x 27 25 10
55502446
32 x 1.5/1 24.5 - - 30 10
55502447
32 x 1.5/2 24.5 - - 32 10
55502448
40 x 1.5 33 - - 40 2
55502449
50 x 1.5 39 - - 50 2
55502439
63 x 1.5 48 - 49 x 56 63 1

Benefits

  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)

Product features

  • Dust protection
  • Moisture-protection
  • Ensures high tensile strength and mechanical protection

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Hexagonal collar with integrated conduit connection

Note

  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Certifications

Colour delivered

  • Black (RAL 9005), UV-resistant
  • Grey, RAL 7001

Material

  • PA66
    Halogen-free

Protection rating

  • IP 65 with helically formed conduits
    IP 67 + IP 68 (2bar) with smooth conduits

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.