SILVYN® SP-PU

SILVYN® SP-PU - black PUR conduit

Good chemical resistance Mechanical resistance UV-resistant Waterproof

CE

Article number ID x OD mm Bending radius (mm) Suitable for SILVYN® SSV-M/SSVZ-M Suitable for SILVYN® USK-M Suitable for SILVYN® SSV/SSVZ Suitable for SILVYN® USK Suitable for SILVYN® SCH PU ring (m)
SILVYN® SP-PU
61793620
10.0 x 14.0 50 16 x 1,5/1 12 x 1,5 9/1 9 10 - 16 S 25
61793630
12.0 x 16.0 60 16 x 1,5/2 16 x 1,5 9/2 11 12 - 20 S 25
61793640
14.0 x 18.0 70 20 x 1,5/1 - 11/1 13,5 12 - 20 S 25
61793650
16.0 x 20.0 80 20 x 1,5/2 20 x 1,5 11/2 16 16 - 25 S 25
61793660
22.0 x 27.0 110 25 x 1,5 25 x 1,5 - 21 20 - 32 S 25
61793670
30.0 x 36.0 150 32 x 1,5 32 x 1,5 29/1 29 25 - 40 S 25
61793680
38.0 x 44.0 200 40 x 1,5 40 x 1,5 36 36 32 - 50 S 25

Benefits

  • Protection against mechanical stress
  • Abrasion protection
  • Protection against chemicals
  • UV-resistant and weather-resistant

Application range

  • Cable protection
  • Bundling and guiding of cables and wires
  • Outdoors
  • In harsh environment

Product features

  • Tear-resistant
  • Oil and petrol-resistant
  • Halogen-free
  • Resistant to microbes
  • Dimensionally stable

Product Make-up

  • Hard PVC inner spiral
  • Polyurethane outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PUR with hard PVC spiral
  • Fire behaviour according to UL 94V-0

Temperature range

  • -20°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.