KW plastic coil

Plastic coils are used for easy and quick bundling of cables and conductors.

Good chemical resistance Flame-retardant Mechanical resistance UV-resistant

Article number Article description Colour Bundling area mm PU (m)
KW plastic coil
61600010
Plastic spiral KW 2 natural 2.0 - 7.0 50
61600015
Plastic spiral KW 2 black 2.0 - 7.0 50
61722850 Plastic spiral KW 2 blue 2.0 - 7.0 50
61722856 Plastic spiral KW 2 yellow 2.0 - 7.0 50
61600040
Plastic spiral KW 5 natural 5.0 - 20.0 30
61600045
Plastic spiral KW 5 black 5.0 - 20.0 25
61722851 Plastic spiral KW 5 blue 5.0 - 20.0 25
61600050
Plastic spiral KW 5 yellow 5.0 - 20.0 25
61600070
Plastic spiral KW 10 natural 10.0 - 40.0 30
61722840
Plastic spiral KW 10 black 10.0 - 40.0 25
61722852 Plastic spiral KW 10 blue 10.0 - 40.0 25
61600080
Plastic spiral KW 10 yellow 10.0 - 40.0 25

Benefits

  • Flexibility of the cables is largely preserved
  • Spiral-shaped cut tube
  • For time-saving cable and wire bundling

Application range

  • For the manufacturing of cable harnesses with branch-offs
  • For protection against mechanical stress

Product features

  • Black version: Fire behaviour according to UL 94 HB

Included

  • In each PU one coiling tool for spirals is included to avoid time-consuming preparation and installation.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002604
  • ETIM 5.0 Class-Description: Cable bundle hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002604
  • ETIM 6.0 Class-Description: Cable bundle hose

General

  • Black version: UV-resistant

Material

  • Black version: polyamide (silikone free and halogene free)
  • Nature and coloured version: polyethylene

Temperature range

  • Black version: -40°C to +120°C
    Natural and coloured version -50°C to 85°C

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.