Aluminium screw socket

TC aluminium screw socket for fastening cable ties, made of aluminium, heat resistant fastening element

Flame-retardant Heat-resistant Temperature-resistant UV-resistant

Article number Article description Fastening type Material Tie width (mm) Weight (g/100 pieces) Pieces / PU
61724430 TC 105 screwing aluminium 4.8 67 1000

Benefits

  • Excellent in matching contours
  • Low height and low weight
  • Heat-resistant
  • Non-aging

Application range

  • Fastening elements for cable ties

Included

  • Delivered without screws

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000449
  • ETIM 5.0 Class-Description: Mounting base and -element for cable ties

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000449
  • ETIM 6.0 Class-Description: Mounting base and -element for cable ties

Material

  • Aluminium (3003, ASTMB-209)

Temperature range

  • -100°C to +450°C

  • This is a product of the company ABB/Thomas & Betts.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.