SHIELD-KON® two-part screen connector

SHIELD-KON® two-part screen connector for connecting screened cables, inner sleeve GSB, outer sleeve GSC, reliable connection

Consists of inner and outer sleeve

Rail Interference signals

Article number Article designation Colour Inner x outer sleeve Ø (mm) Suitable crimp insert Nest Pieces / PU
Inner sleeves
61749430 GSB 046 silver 1.17 x 1.9 - - 100
61749440 GSB 058 yellow 1.47 x 2.1 - - 100
61749450 GSB 063 red 1.6 x 2.23 - - 100
61749460 GSB 071 green 1.87 x 2.44 - - 100
61749470 GSB 080 blue 2 x 2.63 - - 100
61749480 GSB 090 orange 2.2 x 2.9 - - 100
61749490 GSB 096 purple 2.44 x 3.02 - - 100
61749500 GSB 101 yellow 2.56 x 3.16 - - 100
61749510 GSB 109 red 2.76 x 3.36 - - 100
61749520 GSB 115 silver 2.92 x 3.7 - - 100
61749530 GSB 124 green 3.14 x 3.68 - - 100
61749540 GSB 128 silver 3.25 x 3.86 - - 100
61749550 GSB 134 orange 3.4 x 4 - - 100
61749560 GSB 149 blue 3.78 x 4.54 - - 100
61749570 GSB 156 red 3.96 x 4.9 - - 100
61749580 GSB 165 silver 4.2 x 4.92 - - 100
61749590 GSB 175 green 4.44 x 5.46 - - 100
61749600 GSB 187 yellow 4.75 x 5.76 - - 100
61749610 GSB 194 blue 4.93 x 5.76 - - 100
61749620 GSB 205 orange 5.2 x 6.22 - - 100
61749630 GSB 219 silver 5.56 x 6.35 - - 100
61749640 GSB 225 yellow 5.71 x 6.5 - - 100
61749650 GSB 232 red 5.9 x 6.7 - - 100
61749660 GSB 250 green 6.35 x 7.14 - - 100
61749670 GSB 261 blue 6.63 x 7.54 - - 100
61749680 GSB 266 silver 6.75 x 7.54 - - 100
61749690 GSB 275 orange 6.98 x 7.77 - - 100
61749700 GSB 281 yellow 7.14 x 8.4 - - 100
61749710 GSB 287 silver 7.29 x 8.3 - - 100
61749720 GSB 297 red 7.54 x 8.5 - - 100
61749730 GSB 312 purple 7.92 x 9.2 - - 100
61749740 GSB 348 orange 8.84 x 10.2 - - 100
61749750 GSB 375 blue 9.52 x 10.3 - - 100
Outer sleeves
61749810 GSC 101 silver 2.56 x 3.16 PEW 12.1425 SK 19 100
61749820 GSC 128 blue 3.25 x 3.86 PEW 12.1425 SK 00 100
61749830 GSC 149 purple 3.78 x 4.54 PEW 12.1425 SK 01 100
61749840 GSC 156 yellow 3.96 x 4.9 PEW 12.1425 SK 02 100
61749850 GSC 175 blue 4.4 x 5.46 PEW 12.1425 SK 03 100
61749860 GSC 187 orange 4.75 x 5.76 PEW 12.1426 SK 6 100
61749870 GSC 194 red 4.93 x 5.79 PEW 12.1426 SK 6 100
61749880 GSC 199 silver 5.05 x 5.97 PEW 12.1426 SK 6 100
61749890 GSC 205 yellow 5.2 x 6.22 PEW 12.1426 SK 8 100
61749900 GSC 219 green 5.56 x 6.35 PEW 12.1426 SK 8 100
61749910 GSC 225 purple 5.71 x 6.5 PEW 12.1426 SK 9 100
61749920 GSC 232 orange 5.9 x 6.7 PEW 12.1426 SK 10 100
61749930 GSC 261 yellow 6.63 x 7.54 PEW 12.1427 SK 11 100
61749940 GSC 275 silver 6.98 x 7.77 PEW 12.1427 SK 12 100
61749950 GSC 281 purple 7.14 x 8.4 PEW 12.1427 SK 14 100
61749960 GSC 287 blue 7.29 x 8.3 PEW 12.1427 SK 14 100
61749970 GSC 297 green 7.54 x 8.5 PEW 12.1427 SK 14 100
61749980 GSC 312 yellow 7.95 x 9.2 PEW 12.1428 SK 15 100
61749990 GSC 327 silver 8.3 x 9.45 PEW 12.1428 SK 16 100
61750000 GSC 348 orange 8.84 x 9.98 PEW 12.1428 SK 17 100
61750010 GSC 359 purple 9.12 x 10.13 PEW 12.1429 SK 50 100
61750020 GSC 375 yellow 9.52 x 10.3 PEW 12.1429 SK 51 100
61750030 GSC 405 red 10.28 x 11.5 PEW 12.1430 SK 52 100
61750040 GSC 415 blue 10.54 x 11.76 PEW 12.1430 SK 52 100
61750050 GSC 425 silver 10.8 x 12.06 PEW 12.1430 SK 54 100
61750060 GSC 460 silver 11.68 x 12.95 PEW 12S.1440 SK 56 100
61750070 GSC 500 green 12.7 x 14.6 PEW 12S.1440 SK 57 100

Benefits

  • A hard, stable inner sleeve absorbs the pressure and protects the conductor on the inside from mechanical stress
  • Hexagonal shaped crimpimg of the soft outer sleeve guarantees a perfect electrical and mechanical connection

Application range

  • For screen cables with a dielectric diameter from 1.1 to 9,4 mm (diameter after removing the screen)
  • Telecommunication
  • Railway applications

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002650
  • ETIM 5.0 Class-Description: Connection for screened wires

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002650
  • ETIM 6.0 Class-Description: Connection for screened wires

Material

  • Bronze
  • Galvanically galvanized

Temperature range

  • Temperature shock test
  • 100 cycles of temperature changes between -40°C and +155°C produced a negligible change in the contact resistance.

  • SHIELD-KON® is a registered trademark of ABB.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.