KNIPEX High leverage combination plier

KNIPEX Insulated pliers for gripping and cutting work

35 % less effort required than with conventional combination pliers

Article number Article designation Hard wire mm Pianowire mm Cable diameter mm Weight (kg) Length (mm)
62120504 High leverage combination plier KKZI 20 2.8 2.2 13 0.343 200

Benefits

  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Application range

  • With gripping zones for versatile use
  • With cutting edges for heavy duty and thicker cables

Product features

  • Long cutting edges for thicker cables

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000836
  • ETIM 5.0 Class-Description: Combination pliers

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000836
  • ETIM 6.0 Class-Description: Combination pliers

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • High-grade special tool steel, forged, multi stage oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.