TEB branch muff

TEB branch muffs with adhesive coating inside can be used for insulating and sealing of cable splices.

Good chemical resistance Halogen-free UV-resistant Waterproof

Article number Article description Number of cores H max. (mm) H min. (mm) K max. (mm) K min. (mm) P* mm R* mm Pieces / PU
61830110 TEB 2-30/12 2 30 12 14 4 93 23 10
61830120 TEB2-60/23 2 60 23 25 7.5 118 29 1
61830130 TEB3-60/24 3 60 24 27 7 165 50 1
61830140 TEB4-40/15 4 40 15 13 3 105 26 1
61830150 TEB4-55/21 4 55 21 20 5.5 150 40 1
61830160 TEB4-75/26 4 75 26 28 7.5 175 45 1
61830170 TEB4-90/32 4 90 34 32 10 198 58 1

Benefits

  • Secure sealing through thermoplastic adhesive coating on the inside
  • Good resistance to chemicals and solvents
  • Ensures high tensile strength and mechanical protection

Application range

  • Insulation and sealing of cable splices

Design

  • Double-walled

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001170
  • ETIM 5.0 Class-Description: Straight-through/transition joint (set)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001170
  • ETIM 6.0 Class-Description: Branch-splice joint (set)

General

  • UV-resistant

Info

  • Shrinking ratio: > 2:1

Colour delivered

  • Black

Material

  • Cross-linked modified polyolefin, with thermoplastic adhesive coating inside
  • Halogen-free and silicone-free

Temperature range

  • -55°C to +100 °C
  • Shrinking temperature: +120°C

  • 1. after shrinking +/- 10%; 2. after shrinking +/- 20%
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.